| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.2715 |
| 10000 - 24999 | $0.2607 |
| 25000 + | $0.2508 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Hole Diameter A | 0.157 in |
|---|---|
| Hole Diameter A | 4.0 mm |
| Hole Diameter B | 0.189 in |
| Hole Diameter B | 4.8 mm |
| Locking Head Height A | 10.2 mm |
| Locking Head Height A | 0.402 in |
| Locking Head Height B | 0.22 in |
| Locking Head Height B | 5.6 mm |
| Panel Thickness A Range | 0.078 - 0.062 in |
| Panel Thickness A Range | 2 - 1.57 mm |
| Panel Thickness B Range | 0.79 - 1.98 mm |
| Panel Thickness B Range | 0.031 - 0.078 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue