| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.2035 |
| 10000 - 24999 | $0.1832 |
| 25000 + | $0.1648 |
| Hole Diameter A | 4.7 mm |
|---|---|
| Hole Diameter A | 0.187 in |
| Hole Diameter B | 0.187 in |
| Hole Diameter B | 4.7 mm |
| Locking Head Height A | 0.22 in |
| Locking Head Height A | 5.6 mm |
| Locking Head Height B | 0.22 in |
| Locking Head Height B | 5.6 mm |
| Maximum Operating Temperature | 185 °F |
| Maximum Operating Temperature | 85 °C |
| Maximum Panel Thickness A | 0.078 in |
| Maximum Panel Thickness A | 2 mm |
| Maximum Panel Thickness B | 0.078 in |
| Maximum Panel Thickness B | 2 mm |
| Minimum Operating Temperature | -40 °C |
| Minimum Operating Temperature | -40 °F |
| Minimum Panel Thickness A | 0.031 in |
| Minimum Panel Thickness A | 0.8 mm |
| Minimum Panel Thickness B | 0.8 mm |
| Minimum Panel Thickness B | 0.031 in |
| Panel Thickness A Range | 0.031 - 0.078 in |
| Panel Thickness A Range | 0.8 - 2 mm |
| Panel Thickness B Range | 0.031 - 0.078 in |
| Panel Thickness B Range | 0.8 - 2 mm |
| Spacer Length | 1.000 in |
| Spacer Length | 25.4 mm |
| Color | Black |
| Full Material | Nylon 6/6 |
| Hole A Fix Type | Locking Arrowhead Fix |
| Hole B Fix Type | Locking Arrowhead Fix |
| Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue