Quantity | Unit price |
---|---|
1000 - 9999 | $0.2542 |
10000 - 24999 | $0.2288 |
25000 + | $0.2059 |
Distance Across Flats | 4.8 mm |
---|---|
Distance Across Flats | 0.188 in |
Internal Thread Length | 12.7 mm |
Internal Thread Length | 0.500 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Spacer Length | 12.7 mm |
Spacer Length | 0.500 in |
Color | Black |
Full Material | Nylon 6/6 |
Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Spacer Shape | Hexagonal |
Thread Standard | UNF |
Thread Size | #4-40 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue