Quantity | Unit price |
---|---|
6000 - 29999 | $0.4019 |
30000 + | $0.3654 |
Inside Diameter | 0.512 in |
---|---|
Inside Diameter | 13 mm |
Outside Diameter | 1.258 in |
Outside Diameter | 32 mm |
Spacer Length | 0.064 in |
Spacer Length | 1.6 mm |
Color | Natural |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Spacer Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue