Inside Diameter | 0.120 in |
---|---|
Maximum Operating Temperature | 122 °F |
Minimum Operating Temperature | 32 °F |
Operating Temperature Range | 32 - 122 °F |
Outside Diameter | 0.250 in |
Spacer Length | 1.250 in |
Color | Gray |
Compatible Thread Sizes (All) | #4 |
Full Material | Chlorinated Polyvinyl Chloride |
Material | CPVC |
Material Flammability Standard | UL94 V-0 |
Spacer Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.