Menu Search

Spacer - 2.3 mm | 0.091 in ; 4.8 mm | 0.188 in ; 17.5 mm | 0.688 in

This round non-threaded spacer product provides physical spacing between components, as well as providing thermal and electrical insulation. Flame resistance rating UL94 V2.
Item code:

13SP019

22000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.051
10000 - 24999 $0.046
25000 + $0.0414
Standard pack: 1000

Order in multiple of 1000

Total price:

$51.00

1000 x $0.051

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 0.091 in
Maximum Operating Temperature 185 °F
Minimum Operating Temperature -40 °F
Operating Temperature Range -40 - 185 °F
Outside Diameter 0.188 in
Spacer Length 0.688 in
Color Natural
Compatible Thread Sizes (All) #2 (M2)
Material Nylon 6/6
Material Flammability Standard UL94 V-2
Spacer Shape Round

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us