Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 250 - 9999 | $0.5182 |
| 10000 - 24999 | $0.4975 |
| 25000 + | $0.3756 |
| Inside Diameter | 26.5 mm |
|---|---|
| Inside Diameter | 1.043 in |
| Maximum Operating Temperature | 206 °F |
| Maximum Operating Temperature | 96.7 °C |
| Minimum Operating Temperature | -40 °F |
| Minimum Operating Temperature | -40 °C |
| Operating Temperature Range | -40 - 206 °F |
| Operating Temperature Range | -40 - 96.7 °C |
| Outside Diameter | 32.1 mm |
| Outside Diameter | 1.262 in |
| Spacer Length | 24.1 mm |
| Spacer Length | 0.950 in |
| Color | Black |
| Compatible Thread Sizes (All) | 1 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Spacer Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue