| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.0998 |
| 10000 - 24999 | $0.0899 |
| 25000 + | $0.0809 |
| Inside Diameter | 8.1 mm |
|---|---|
| Inside Diameter | 0.319 in |
| Maximum Operating Temperature | 185 °F |
| Maximum Operating Temperature | 85 °C |
| Minimum Operating Temperature | -40 °F |
| Minimum Operating Temperature | -40 °C |
| Operating Temperature Range | -40 - 185 °F |
| Operating Temperature Range | -40 - 85 °C |
| Outside Diameter | 15 mm |
| Outside Diameter | 0.590 in |
| Spacer Length | 16.6 mm |
| Spacer Length | 0.655 in |
| Color | Black |
| Compatible Thread Sizes (All) | 5/16 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Spacer Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue