| Quantity | Unit price |
|---|---|
| 500 - 9999 | $0.8437 |
| 10000 - 24999 | $0.767 |
| 25000 + | $0.7034 |
| Accepts Panel Thickness | 0.062 in |
|---|---|
| Accepts Panel Thickness | 1.6 mm |
| Distance Between Fixing Holes | 2 in |
| Distance Between Fixing Holes | 50.8 mm |
| Maximum Operating Temperature | 85 °C |
| Maximum Operating Temperature | 185 °F |
| Maximum Panel Thickness | 0.087 in |
| Maximum Panel Thickness | 2.2 mm |
| Minimum Operating Temperature | -40 °F |
| Minimum Operating Temperature | -40 °C |
| Minimum Panel Thickness | 1.2 mm |
| Minimum Panel Thickness | 0.047 in |
| Overall Length | 63.5 mm |
| Overall Length | 2.500 in |
| Panel Thickness Range | 0.047 - 0.087 in |
| Panel Thickness Range | 1.2 - 2.2 mm |
| Color | Black |
| Full Material | Polyamide 6.6 |
| Mounting Method | Push-Fit |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue