Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
One tapered end for quick and easy insertion of the PCB. Holds a 1/16" PCB. Avaialble in lengths from 2.5 to 8". Snaps into 2 holes with a a panel thickness range of .047 - .090", Natural, UL94 V-2 Nylon 6/6, 500 per bag.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Hole Panel Thickness | Overall Length | Accepts Panel Thickness | Recommended Mounting Hole Size | Distance Between Fixing Holes | View | |
|---|---|---|---|---|---|---|---|---|
| $1.2034 - $1.4443 | Request the lead time here |
|
7 in
177.8 mm
|
0.063 in
1.6 mm
|
|
6 in
152.4 mm
|
||
| $1.2034 - $1.714 | 17500 In stock |
|
8 in
203.2 mm
|
0.063 in
1.6 mm
|
|
7 in
177.8 mm
|
||
| $0.9147 - $1.0978 | 500 In stock |
|
5 in
127.0 mm
|
0.063 in
1.6 mm
|
|
4 in
101.6 mm
|
||
| $0.9147 - $1.0978 | 1000 In stock |
|
4.5 in
114.3 mm
|
0.063 in
1.6 mm
|
|
3.5 in
88.9 mm
|
||
| $0.9147 - $1.0978 | 10500 In stock |
|
4 in
101.6 mm
|
0.063 in
1.6 mm
|
|
3 in
76.2 mm
|
||
| $1.0109 - $1.2131 | 2000 In stock |
|
5.5 in
139.7 mm
|
0.063 in
1.6 mm
|
|
4.5 in
114.3 mm
|
||
| $1.0109 - $1.2131 | 4500 In stock |
|
6 in
152.4 mm
|
0.063 in
1.6 mm
|
|
5 in
127.0 mm
|
||
| RSFS-350 | $0.8666 - $1.0399 | 7500 In stock |
|
3.5 in
88.9 mm
|
0.063 in
1.6 mm
|
|
2.5 in
63.5 mm
|
|
| $0.9147 - $1.0978 | 500 In stock |
|
4.5 in
114.3 mm
|
0.063 in
1.6 mm
|
|
3 in
76.2 mm
|
||
| $0.8666 - $1.0399 | Request the lead time here |
|
2.5 in
63.5 mm
|
0.063 in
1.6 mm
|
|
1.5 in
38.1 mm
|
||
| RSFS-300 | $0.8666 - $1.0399 | 2500 In stock |
|
3 in
76.2 mm
|
0.063 in
1.6 mm
|
|
2 in
50.8 mm
|
|
| $0.4926 - $0.5598 | 1500 In stock |
|
3.500 in
88.9 mm
|
0.062 in
1.6 mm
|
|
2.500 in
63.5 mm
|
||
| $0.5255 - $0.5971 | Request the lead time here |
|
5.000 in
127 mm
|
0.062 in
1.6 mm
|
|
4.000 in
101.6 mm
|
||
| $0.4926 - $0.5598 | Request the lead time here |
|
3.000 in
76.2 mm
|
0.062 in
1.6 mm
|
|
2.000 in
50.8 mm
|
||
| RSSD-450-300 | $0.7361 - $0.8365 | Request the lead time here |
|
4.500 in
114.3 mm
|
0.062 in
1.6 mm
|
|
3.000 in
76.2 mm
|
|
| $0.5582 - $0.6343 | 5000 In stock |
|
6.500 in
165.1 mm
|
0.062 in
1.6 mm
|
|
5.500 in
139.7 mm
|
||
| RSSD-250 | $0.4926 - $0.5598 | Request the lead time here |
|
2.500 in
63.5 mm
|
0.062 in
1.6 mm
|
|
1.500 in
38.1 mm
|
|
| RSSD-450 | $0.5255 - $0.5971 | Request the lead time here |
|
4.500 in
114.3 mm
|
0.062 in
1.6 mm
|
|
3.500 in
88.9 mm
|
|
| $0.5582 - $0.6343 | Request the lead time here |
|
6.000 in
152.4 mm
|
0.062 in
1.6 mm
|
|
5.000 in
127 mm
|
||
| $0.5911 - $0.6716 | Request the lead time here |
|
8.000 in
203.2 mm
|
0.062 in
1.6 mm
|
|
7.000 in
177.8 mm