| Quantity | Unit price |
|---|---|
| 500 - 9999 | $0.6565 |
| 10000 - 24999 | $0.6171 |
| 25000 + | $0.5777 |
| Accepts Panel Thickness | 1.6 mm |
|---|---|
| Accepts Panel Thickness | 0.062 in |
| Distance Between Fixing Holes | 5.500 in |
| Distance Between Fixing Holes | 139.7 mm |
| Maximum Operating Temperature | 194 °F |
| Maximum Operating Temperature | 90 °C |
| Maximum Panel Thickness | 2.3 mm |
| Maximum Panel Thickness | 0.090 in |
| Minimum Operating Temperature | -40 °F |
| Minimum Operating Temperature | -40 °C |
| Minimum Panel Thickness | 1.2 mm |
| Minimum Panel Thickness | 0.047 in |
| Overall Length | 6.500 in |
| Overall Length | 165.1 mm |
| Panel Thickness Range | 1.2 - 2.3 mm |
| Panel Thickness Range | 0.047 - 0.090 in |
| Color | Natural |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Mounting Method | Push-Fit |
| Style | 2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue