| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.1331 |
| 10000 - 24999 | $0.1252 |
| 25000 + | $0.117 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Height | 12.7 mm |
|---|---|
| Overall Height | 0.5 in |
| Overall Length | 8.0 mm |
| Overall Length | 0.315 in |
| Color | Black |
| Full Material | Acetal |
| Material | Acetal |
| Type | 1 |
| Material Flammability Standard | UL94 HB |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue