| Quantity | Unit price |
|---|---|
| 225 - 2249 | $0.1534 |
| 2250 - 11249 | $0.1096 |
| 11250 + | $0.0986 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| A | 1.575 in |
|---|---|
| A | 40.0 mm |
| B | 0.787 in |
| B | 20.0 mm |
| H | 0.472 in |
| H | 12.0 mm |
| h | 0.197 in |
| h | 5.0 mm |
| Minimum Wall Thickness | 1.0 mm |
| Minimum Wall Thickness | 0.039 in |
| Maximum Wall Thickness | 0.118 in |
| Maximum Wall Thickness | 3.0 mm |
| Finish | Polished |
| Material | LDPE |
| Full Material | Low-Density Polyethylene |
| Color | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue