Menu Search

Open-End Pipe Cap - Compatible Nominal Pipe Sizes (All) - 1/2 in ; Compatible Thread Standard - RMC ; Inside Diameter - 21.2 mm | 0.835 in

Open-End Pipe caps protect external threads on pipe ends, rigid metal conduit ends (RMC) or intermediate metal conduit ends (IMC). Sized and designed for positive-gripping over pipe threads.
Item code:

RRO1/2C

105000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.3202
1000 - 4999 $0.1284
5000 - 24999 $0.057
25000 + $0.0513
Standard pack: 5000

Order in multiple of 100

Total price:

$32.02

100 x $0.3202

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Black
Compatible Thread Standard RMC
Fitting Style Push-Fit
Full Material Low-Density Polyethylene
Material PE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us