Our range of O-Ring Face Seal Caps are designed for the protection of O-Ring face seal connectors that are used on hydraulic connections.
The design of these caps features a longer overall length for added protection from the ingress of dirt and other contaminants. They also include a moulded retaining ring at the bottom that easily snaps under the connector to keep it securely in place during transit and processing.
Our range has a variety of sizes to suit your application needs. They are suitable for UNF and JIC threads.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inner Ring Inside Diameter | Outer Ring Inside Diameter | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|
| $0.185 - $1.0708 | 27600 In stock |
0.960 in
24.4 mm
|
|
1-1/16-12
|
||
| $0.7429 - $1.9551 | 4960 In stock |
1.593 in
40.5 mm
|
|
1-11/16-12
|
||
| OFR120B | $0.1331 - $0.7708 | 128400 In stock |
0.670 in
17 mm
|
|
3/4-16
|
|
| $0.185 - $1.0708 | 4104 In stock |
0.960 in
24.4 mm
|
|
|
||
| $0.2952 - $0.7768 | 30100 In stock |
1.343 in
34.1 mm
|
|
1-7/16-12
|
||
| OR16A | $0.2813 - $0.7403 | Request the lead time here |
1.344 in
34.1 mm
|
|
|
|
| $0.1315 - $0.7617 | 200136 In stock |
0.625 in
15.9 mm
|
|
11/16-16
|
||
| $0.1249 - $0.7236 | 60000 In stock |
0.594 in
15.1 mm