| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.1845 |
| 1000 - 4999 | $0.166 |
| 5000 - 9999 | $0.1495 |
| 10000 + | $0.1344 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 23.8 mm |
|---|---|
| Head Diameter | 0.937 in |
| Thread Length | 0.750 in |
| Thread Length | 19.1 mm |
| Thread Size | #10-32 |
| Color | Natural |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Head Type | Flat Head |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue