| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.2095 |
| 10000 - 24999 | $0.199 |
| 25000 + | $0.1844 |
| Base Width | 0.563 in |
|---|---|
| Base Width | 14.3 mm |
| Compatible Cable Diameter Range | 0.620 in |
| Compatible Cable Diameter Range | 15.7 mm |
| Compatible Hole Size | 0.185 in |
| Compatible Hole Size | 4.7 mm |
| Compatible Panel Thickness Range | 0.8 - 2.0 mm |
| Compatible Panel Thickness Range | 0.031 - 0.079 in |
| Maximum Compatible Cable Diameter | 0.620 in |
| Maximum Compatible Cable Diameter | 15.7 mm |
| Maximum Compatible Panel Thickness | 0.079 in |
| Maximum Compatible Panel Thickness | 2.0 mm |
| Minimum Compatible Panel Thickness | 0.031 in |
| Minimum Compatible Panel Thickness | 0.8 mm |
| Spacer Length | 0.028 in |
| Spacer Length | 0.7 mm |
| Ball End Type | Ball |
| Color | Black |
| Full Material | Polyamide 6.6 |
| Hole Shape | Round |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Mounting Method | None |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue