Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round head nylon screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. The round head shape of these screws provides a smooth, finished appearance after installation.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damage to the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| 010256R025 | $0.0348 - $0.0405 | 1000 In stock |
#2-56
|
|
0.250 in
6.4 mm
|
|
| $0.0382 - $0.0446 | 1000 In stock |
#6-32
|
|
1.000 in
25.4 mm
|
||
| 010632R050 | $0.0373 - $0.0436 | 5000 In stock |
#6-32
|
|
0.500 in
12.7 mm
|
|
| $0.0479 - $0.056 | 2000 In stock |
#10-32
|
|
2.000 in
50.8 mm
|
||
| $0.0436 - $0.0506 | Request the lead time here |
#10-32
|
|
1.000 in
25.4 mm
|
||
| $0.0381 - $0.0522 | 12000 In stock |
1/4-20
|
|
0.750 in
19.1 mm
|
||
| $0.0354 - $0.0415 | Request the lead time here |
#2-56
|
|
0.063 in
1.6 mm
|
||
| $0.0345 - $0.0402 | 1000 In stock |
#2-56
|
|
0.188 in
4.8 mm
|
||
| $0.0354 - $0.0416 | Request the lead time here |
#2-56
|
|
0.438 in
11.1 mm
|
||
| $0.0364 - $0.0423 | 20000 In stock |
#2-56
|
|
0.750 in
19.1 mm
|
||
| $0.0361 - $0.042 | Request the lead time here |
#2-64
|
|
0.188 in
4.8 mm
|
||
| $0.0363 - $0.0423 | 1000 In stock |
#3-48
|
|
0.250 in
6.4 mm
|
||
| $0.0375 - $0.0436 | 1000 In stock |
#3-48
|
|
0.500 in
12.7 mm
|
||
| $0.0354 - $0.0415 | Request the lead time here |
#4-40
|
|
0.094 in
2.4 mm
|
||
| $0.0766 - $0.0895 | Request the lead time here |
#0-80
|
|
0.125 in
3.2 mm
|
||
| $0.0361 - $0.0421 | Request the lead time here |
#4-40
|
|
0.625 in
15.9 mm
|
||
| $0.0395 - $0.0463 | Request the lead time here |
#4-40
|
|
1.125 in
28.6 mm
|
||
| $0.0366 - $0.0427 | Request the lead time here |
#6-32
|
|
0.313 in
8 mm
|
||
| $0.0394 - $0.0462 | Request the lead time here |
#6-32
|
|
0.688 in
17.5 mm
|
||
| $0.0386 - $0.0448 | 3000 In stock |
#6-32
|
|
1.250 in
31.8 mm