Round head nylon screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. The round head shape of these screws provides a smooth, finished appearance after installation.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damage to the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0348 - $0.0405 | 3000 In stock |
#4-40
|
|
0.250 in
6.4 mm
|
||
| $0.0364 - $0.0423 | Request the lead time here |
#6-32
|
|
0.250 in
6.4 mm
|
||
| $0.0383 - $0.0447 | 34000 In stock |
#8-32
|
|
0.375 in
9.5 mm
|
||
| $0.0424 - $0.0495 | 24000 In stock |
#10-32
|
|
0.500 in
12.7 mm
|
||
| 010440R100 | $0.0366 - $0.0427 | 1000 In stock |
#4-40
|
|
1.000 in
25.4 mm
|
|
| $0.0766 - $0.0895 | Request the lead time here |
#0-80
|
|
0.125 in
3.2 mm
|
||
| $0.038 - $0.0443 | Request the lead time here |
#1-64
|
|
0.750 in
19.1 mm
|
||
| $0.0354 - $0.0415 | 43000 In stock |
#2-56
|
|
0.094 in
2.4 mm
|
||
| $0.0349 - $0.0407 | Request the lead time here |
#2-56
|
|
0.281 in
7.1 mm
|
||
| $0.0363 - $0.0423 | 1000 In stock |
#4-48
|
|
0.250 in
6.4 mm
|
||
| $0.0376 - $0.0438 | Request the lead time here |
#6-32
|
|
0.156 in
4 mm
|
||
| $0.0376 - $0.0438 | Request the lead time here |
#6-32
|
|
0.563 in
14.3 mm
|
||
| $0.0381 - $0.0445 | 1000 In stock |
#6-32
|
|
0.875 in
22.2 mm
|
||
| $0.0322 - $0.0441 | Request the lead time here |
#6-32
|
|
1.625 in
41.3 mm
|
||
| $0.0936 - $0.1091 | 1000 In stock |
#6-32
|
|
2.250 in
57.2 mm
|
||
| $0.0401 - $0.0466 | Request the lead time here |
#6-40
|
|
1.000 in
25.4 mm
|
||
| $0.04 - $0.0465 | Request the lead time here |
#8-32
|
|
0.281 in
7.1 mm
|
||
| $0.039 - $0.0455 | Request the lead time here |
#8-32
|
|
0.750 in
19.1 mm
|
||
| $0.0324 - $0.0445 | Request the lead time here |
#8-32
|
|
1.375 in
34.9 mm
|
||
| $0.0411 - $0.0479 | Request the lead time here |
#10-24
|
|
0.125 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue