This P-Style Loop Clamp designed to hold wires and cables in place. Made from Nylon 6/6, the Nylon Wire Clamp is screw mounted for a secure application. The cable bundle may not be removed without the screw being removed.
Clamp down and screw clamp to chassis in order to secure the cable bundle.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Color | Hole Diameter | Compatible Screw Sizes (All) | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|---|---|
| 22CC16A0156B | $0.0379 - $0.052 | 3000 In stock |
Black
|
0.096 in
2.4 mm
|
|
|
|
| $0.0626 - $0.086 | 15000 In stock |
Black
|
0.167 in
4.2 mm
|
|
|
||
| $0.0823 - $0.1128 | 80500 In stock |
Black
|
0.167 in
4.2 mm
|
|
|
||
| $0.0967 - $0.1326 | 34000 In stock |
Black
|
0.203 in
5.2 mm
|
|
|
||
| $0.056 - $0.0767 | 26000 In stock |
Black
|
0.250 in
6.4 mm
|
|
|
||
| $0.1156 - $0.1586 | 18750 In stock |
Black
|
0.203 in
5.2 mm
|
|
|
||
| $0.2875 - $0.3942 | 9500 In stock |
Black
|
0.387 in
9.8 mm
|
|
|
||
| 22CC16A0062B | $0.0345 - $0.0472 | Request the lead time here |
Black
|
0.096 in
2.4 mm
|
|
|
|
| 22CC16A0187B | $0.0347 - $0.0475 | 1000 In stock |
Black
|
0.096 in
2.4 mm
|
|
|
|
| 22CC37B0187B | $0.03 - $0.0413 | 150000 In stock |
Black
|
0.140 in
3.6 mm
|
|
|
|
| $0.03 - $0.0413 | 25000 In stock |
Black
|
0.167 in
4.2 mm
|
|
|
||
| 22CC37D0125B | $0.0237 - $0.0325 | 10000 In stock |
Black
|
0.203 in
5.2 mm
|
|
|
|
| $0.0435 - $0.0595 | 1000 In stock |
Black
|
0.167 in
4.2 mm
|
|
|
||
| $0.056 - $0.0767 | 350523 In stock |
Black
|
0.167 in
4.2 mm
|
|
|
||
| 22CC50C0687B | $0.0684 - $0.0939 | 10000 In stock |
Black
|
0.167 in
4.2 mm
|
|
|
|
| $0.0569 - $0.0781 | 78000 In stock |
Black
|
0.203 in
5.2 mm
|
|
|
||
| $0.0521 - $0.0607 | 18000 In stock |
Black
|
0.128 in
3.3 mm
|
|
|
||
| $0.0354 - $0.0486 | 62000 In stock |
Black
|
0.140 in
3.6 mm
|
|
|
||
| 22CC37C0437B | $0.0322 - $0.0442 | Request the lead time here |
Black
|
0.167 in
4.2 mm
|
|
|
|
| $0.0325 - $0.0446 | 320000 In stock |
Black
|
0.203 in
5.2 mm