Menu Search

Nylon P-Clamp

In stock

This P-Style Loop Clamp designed to hold wires and cables in place. Made from Nylon 6/6, the Nylon Wire Clamp is screw mounted for a secure application. The cable bundle may not be removed without the screw being removed.

Clamp down and screw clamp to chassis in order to secure the cable bundle.

  • The Nylon material has a flame resistance rating of UL94 V2 or UL94 V0.
  • Available in Natural or Black Cable Clamps.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
224 results
Product SKUs information
Item Code Price range Availability Color Hole Diameter Compatible Screw Sizes (All) Maximum Compatible Cable Diameter View
22CC37B0187 $0.0273 - $0.0376 5000 In stock
Natural
0.140 in
22CC37B0187E $0.0273 - $0.0376 35000 In stock
Natural
0.140 in
$0.0288 - $0.0394 34000 In stock
Natural
0.203 in
$0.0357 - $0.0491 4000 In stock
Black
0.140 in
$0.0273 - $0.0376 200000 In stock
Black
0.167 in
22CC37C0312 $0.0288 - $0.0394 51000 In stock
Natural
0.167 in
22CC50C0250 $0.0474 - $0.0649 3000 In stock
Natural
0.167 in
$0.0273 - $0.0376 125000 In stock
Natural
0.203 in
$0.0283 - $0.0388 915000 In stock
Black
0.203 in
$0.0594 - $0.0816 3000 In stock
Black
0.203 in
$0.0474 - $0.0649 162000 In stock
Natural
0.203 in
22CC50D0375 $0.056 - $0.0767 154000 In stock
Natural
0.203 in
$0.0362 - $0.0423 15000 In stock
Black
0.167 in
$0.0505 - $0.0693 17500 In stock
Natural
0.167 in
$0.0596 - $0.0818 752500 In stock
Black
0.203 in
22CC50D1000 $0.0967 - $0.1326 30011 In stock
Natural
0.203 in
$0.0684 - $0.0939 34000 In stock
Natural
0.203 in
$0.0862 - $0.1182 15000 In stock
Black
0.167 in
$0.0857 - $0.1177 Request the lead time here
Black
0.203 in
$0.056 - $0.0767 24000 In stock
Black
0.203 in
  • of 12
P-Style Cable Clamp - ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F ; Natural

22CC37B0187

Price Range
$0.0376 - $0.0273

Stock Levels
5000 In stock
Attributes
  • Hole Diameter
    0.140 in
  • Overall Width
    0.375 in
  • Material
    Nylon 6/6
  • Color
    Natural
  • Full Material
    Polyamide
P-Style Cable Clamp - ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F ; Natural

22CC37B0187E

Price Range
$0.0376 - $0.0273

Stock Levels
35000 In stock
Attributes
  • Hole Diameter
    0.140 in
  • Overall Width
    0.375 in
  • Material
    Nylon 6/6
  • Color
    Natural
  • Full Material
    Polyamide
P-Style Cable Clamp 0.313 in 0.375 in 0.203 in Nylon 6/6

22CC37D0312

Price Range
$0.0394 - $0.0288

Stock Levels
34000 In stock
Attributes
  • Hole Diameter
    0.203 in
  • Overall Width
    0.375 in
  • Material
    Nylon 6/6
  • Color
    Natural
  • Full Material
    Polyamide
P-Style Cable Clamp 0.500 in 0.375 in 0.140 in Nylon 6/6

22CC37B0500B

Price Range
$0.0491 - $0.0357

Stock Levels
4000 In stock
Attributes
  • Hole Diameter
    0.140 in
  • Overall Width
    0.375 in
  • Material
    Nylon 6/6
  • Color
    Black
  • Full Material
    Polyamide
P-Style Cable Clamp 0.188 in 0.375 in 0.167 in Nylon 6/6

22CC37C0187B

Price Range
$0.0376 - $0.0273

Stock Levels
200000 In stock
Attributes
  • Hole Diameter
    0.167 in
  • Overall Width
    0.375 in
  • Material
    Nylon 6/6
  • Color
    Black
  • Full Material
    Polyamide
P-Style Cable Clamp 0.313 in 0.375 in 0.167 in Nylon 6/6

22CC37C0312

Price Range
$0.0394 - $0.0288

Stock Levels
51000 In stock
Attributes
  • Hole Diameter
    0.167 in
  • Overall Width
    0.375 in
  • Material
    Nylon 6/6
  • Color
    Natural
  • Full Material
    Polyamide
P-Style Cable Clamp 0.250 in 0.500 in 0.167 in Nylon 6/6

22CC50C0250

Price Range
$0.0649 - $0.0474

Stock Levels
3000 In stock
Attributes
  • Hole Diameter
    0.167 in
  • Overall Width
    0.500 in
  • Material
    Nylon 6/6
  • Color
    Natural
  • Full Material
    Polyamide
P-Style Cable Clamp 0.188 in 0.375 in 0.203 in Nylon 6/6

22CC37D0187

Price Range
$0.0376 - $0.0273

Stock Levels
125000 In stock
Attributes
  • Hole Diameter
    0.203 in
  • Overall Width
    0.375 in
  • Material
    Nylon 6/6
  • Color
    Natural
  • Full Material
    Polyamide
P-Style Cable Clamp 0.250 in 0.375 in 0.203 in Nylon 6/6

22CC37D0250B

Price Range
$0.0388 - $0.0283

Stock Levels
915000 In stock
Attributes
  • Hole Diameter
    0.203 in
  • Overall Width
    0.375 in
  • Material
    Nylon 6/6
  • Color
    Black
  • Full Material
    Polyamide
P-Style Cable Clamp 0.563 in 0.375 in 0.203 in Nylon 6/6

22CC37D0562B

Price Range
$0.0816 - $0.0594

Stock Levels
3000 In stock
Attributes
  • Hole Diameter
    0.203 in
  • Overall Width
    0.375 in
  • Material
    Nylon 6/6
  • Color
    Black
  • Full Material
    Polyamide
P-Style Cable Clamp 0.250 in 0.500 in 0.203 in Nylon 6/6

22CC50D0250

Price Range
$0.0649 - $0.0474

Stock Levels
162000 In stock
Attributes
  • Hole Diameter
    0.203 in
  • Overall Width
    0.500 in
  • Material
    Nylon 6/6
  • Color
    Natural
  • Full Material
    Polyamide
P-Style Cable Clamp 0.375 in 0.500 in 0.203 in Nylon 6/6

22CC50D0375

Price Range
$0.0767 - $0.056

Stock Levels
154000 In stock
Attributes
  • Hole Diameter
    0.203 in
  • Overall Width
    0.500 in
  • Material
    Nylon 6/6
  • Color
    Natural
  • Full Material
    Polyamide
P-Style Cable Clamp 0.125 in 0.500 in 0.167 in Nylon 6/6

22CC50C0125B

Price Range
$0.0423 - $0.0362

Stock Levels
15000 In stock
Attributes
  • Hole Diameter
    0.167 in
  • Overall Width
    0.500 in
  • Material
    Nylon 6/6
  • Color
    Black
  • Full Material
    Polyamide
P-Style Cable Clamp 0.313 in 0.500 in 0.167 in Nylon 6/6

22CC50C0312

Price Range
$0.0693 - $0.0505

Stock Levels
17500 In stock
Attributes
  • Hole Diameter
    0.167 in
  • Overall Width
    0.500 in
  • Material
    Nylon 6/6
  • Color
    Natural
  • Full Material
    Polyamide
P-Style Cable Clamp 0.500 in 0.500 in 0.203 in Nylon 6/6

22CC50D0500B

Price Range
$0.0818 - $0.0596

Stock Levels
752500 In stock
Attributes
  • Hole Diameter
    0.203 in
  • Overall Width
    0.500 in
  • Material
    Nylon 6/6
  • Color
    Black
  • Full Material
    Polyamide
P-Style Cable Clamp - ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F ; Natural

22CC50D1000

Price Range
$0.1326 - $0.0967

Stock Levels
30011 In stock
Attributes
  • Hole Diameter
    0.203 in
  • Overall Width
    0.500 in
  • Material
    Nylon 6/6
  • Color
    Natural
  • Full Material
    Polyamide
P-Style Cable Clamp 0.688 in 0.500 in 0.203 in Nylon 6/6

22CC50D0687

Price Range
$0.0939 - $0.0684

Stock Levels
34000 In stock
Attributes
  • Hole Diameter
    0.203 in
  • Overall Width
    0.500 in
  • Material
    Nylon 6/6
  • Color
    Natural
  • Full Material
    Polyamide
P-Style Cable Clamp 0.813 in 0.500 in 0.167 in Nylon 6/6

22CC50C0812B

Price Range
$0.1182 - $0.0862

Stock Levels
15000 In stock
Attributes
  • Hole Diameter
    0.167 in
  • Overall Width
    0.500 in
  • Material
    Nylon 6/6
  • Color
    Black
  • Full Material
    Polyamide
P-Style Cable Clamp 0.875 in 0.500 in 0.203 in Nylon 6/6

22CC50D0875B

Price Range
$0.1177 - $0.0857

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.203 in
  • Overall Width
    0.500 in
  • Material
    Nylon 6/6
  • Color
    Black
  • Full Material
    Polyamide
P-Style Cable Clamp 0.375 in 0.500 in 0.203 in Nylon 6/6

22CC50D0375B

Price Range
$0.0767 - $0.056

Stock Levels
24000 In stock
Attributes
  • Hole Diameter
    0.203 in
  • Overall Width
    0.500 in
  • Material
    Nylon 6/6
  • Color
    Black
  • Full Material
    Polyamide