Menu Search

Nylon Oval Head Screws

In stock

Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.

They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon
  • Color: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
258 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0404 - $0.0471 Request the lead time here
#4-40
0.021 in
$0.0433 - $0.0505 Request the lead time here
#4-40
0.177 in
$0.0424 - $0.0497 Request the lead time here
#4-40
0.459 in
$0.0448 - $0.0523 Request the lead time here
#4-40
1.021 in
$0.0491 - $0.0573 Request the lead time here
#4-40
1.646 in
$0.0419 - $0.0489 5000 In stock
#6-32
0.247 in
$0.0433 - $0.0504 1000 In stock
#6-32
0.872 in
$0.0443 - $0.0518 Request the lead time here
#6-32
1.872 in
$0.0455 - $0.053 Request the lead time here
#8-32
0.286 in
$0.0463 - $0.0539 19000 In stock
#8-32
0.598 in
$0.0511 - $0.0596 1000 In stock
#10-24
0.574 in
$0.0495 - $0.0576 5000 In stock
#10-32
0.137 in
$0.039 - $0.0535 Request the lead time here
#10-32
0.699 in
$0.0575 - $0.0673 1000 In stock
1/4-20
0.018 in
$0.0453 - $0.0622 Request the lead time here
1/4-20
0.643 in
$0.0472 - $0.0647 Request the lead time here
1/4-20
1.518 in
$0.0327 - $0.0448 Request the lead time here
M2 x 0.4
0.197 in
0.13 in
$0.0336 - $0.0462 Request the lead time here
M2 x 0.4
0.433 in
0.366 in
  • of 13
Machine Screw - Natural; Nylon 6/6;

330440A012

Price Range
$0.0471 - $0.0404

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.021 in
  • Thread Size
    #4-40
  • Countersunk Screw Degree
    82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Machine Screw - Natural; Nylon 6/6;

330440A028

Price Range
$0.0505 - $0.0433

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.177 in
  • Thread Size
    #4-40
  • Countersunk Screw Degree
    82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Machine Screw - Natural; Nylon 6/6;

330440A056

Price Range
$0.0497 - $0.0424

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.459 in
  • Thread Size
    #4-40
  • Countersunk Screw Degree
    82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Machine Screw - Natural; Nylon 6/6;

330440A112

Price Range
$0.0523 - $0.0448

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.021 in
  • Thread Size
    #4-40
  • Countersunk Screw Degree
    82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Machine Screw - Natural; Nylon 6/6;

330440A175

Price Range
$0.0573 - $0.0491

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.646 in
  • Thread Size
    #4-40
  • Countersunk Screw Degree
    82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Machine Screw - Natural; Nylon 6/6;

330632A037

Price Range
$0.0489 - $0.0419

Stock Levels
5000 In stock
Attributes
  • Thread Length
    0.247 in
  • Thread Size
    #6-32
  • Countersunk Screw Degree
    82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Machine Screw - Natural; Nylon 6/6;

330632A100

Price Range
$0.0504 - $0.0433

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.872 in
  • Thread Size
    #6-32
  • Countersunk Screw Degree
    80 / 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Machine Screw - Natural; Nylon 6/6;

330632A200

Price Range
$0.0518 - $0.0443

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.872 in
  • Thread Size
    #6-32
  • Countersunk Screw Degree
    80 / 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Machine Screw - Natural; Nylon 6/6;

330832A043

Price Range
$0.053 - $0.0455

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.286 in
  • Thread Size
    #8-32
  • Countersunk Screw Degree
    80 / 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Machine Screw - Natural; Nylon 6/6;

330832A075

Price Range
$0.0539 - $0.0463

Stock Levels
19000 In stock
Attributes
  • Thread Length
    0.598 in
  • Thread Size
    #8-32
  • Countersunk Screw Degree
    80 / 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Machine Screw - Natural; Nylon 6/6;

331024A075

Price Range
$0.0596 - $0.0511

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.574 in
  • Thread Size
    #10-24
  • Countersunk Screw Degree
    80 / 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Machine Screw - Natural; Nylon 6/6;

331032A031

Price Range
$0.0576 - $0.0495

Stock Levels
5000 In stock
Attributes
  • Thread Length
    0.137 in
  • Thread Size
    #10-32
  • Countersunk Screw Degree
    80 / 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Machine Screw - Natural; Nylon 6/6;

331032A087

Price Range
$0.0535 - $0.039

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.699 in
  • Thread Size
    #10-32
  • Countersunk Screw Degree
    80 / 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Machine Screw - Natural; Nylon 6/6;

332520A025

Price Range
$0.0673 - $0.0575

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.018 in
  • Thread Size
    1/4-20
  • Countersunk Screw Degree
    80 / 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Machine Screw - Natural; Nylon 6/6;

332520A087

Price Range
$0.0622 - $0.0453

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.643 in
  • Thread Size
    1/4-20
  • Countersunk Screw Degree
    80 / 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Machine Screw - Natural; Nylon 6/6;

332520A175

Price Range
$0.0647 - $0.0472

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.518 in
  • Thread Size
    1/4-20
  • Countersunk Screw Degree
    80 / 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Slotted Drive Oval Head Machine Screw - Thread Size M2 x 0.4; Thread Length 3.3 mm | 0.13 in

50M020040L005

Price Range
$0.0448 - $0.0327

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.173 in
  • Thread Length
    0.13 in
  • Thread Size
    M2 x 0.4
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
Nylon 6/6 Slotted Drive Oval Head Machine Screw - Thread Size M2 x 0.4; Thread Length 9.3 mm | 0.366 in

50M020040L011

Price Range
$0.0462 - $0.0336

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.173 in
  • Thread Length
    0.366 in
  • Thread Size
    M2 x 0.4
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw