Menu Search

Nylon Oval Head Screws

In stock

Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.

They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon
  • Color: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
258 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0328 - $0.045 1000 In stock
M2.5 x 0.45
0.236 in
0.169 in
$0.0342 - $0.0468 Request the lead time here
M2.5 x 0.45
0.63 in
0.563 in
$0.0328 - $0.045 3000 In stock
M3 x 0.5
0.236 in
0.142 in
$0.0342 - $0.0468 Request the lead time here
M3 x 0.5
0.63 in
0.535 in
$0.0344 - $0.0471 1000 In stock
M3.5 x 0.6
0.236 in
0.114 in
$0.0356 - $0.0489 Request the lead time here
M3.5 x 0.6
0.63 in
0.508 in
$0.036 - $0.0495 1000 In stock
M4 x 0.7
0.236 in
0.091 in
$0.0369 - $0.0508 Request the lead time here
M4 x 0.7
0.787 in
0.642 in
$0.0398 - $0.0546 Request the lead time here
M5 x 0.8
0.394 in
0.24 in
$0.0555 - $0.0761 500 In stock
M5 x 0.8
0.984 in
0.831 in
$0.063 - $0.0864 500 In stock
M6 x 1.0
0.394 in
0.209 in
$0.0647 - $0.0888 500 In stock
M6 x 1.0
0.984 in
0.799 in
$0.1866 - $0.2561 Request the lead time here
M8 x 1.25
0.63 in
0.37 in
$0.2001 - $0.2744 6000 In stock
M8 x 1.25
1.969 in
1.709 in
$0.0331 - $0.0455 3000 In stock
M2.5 x 0.45
0.315 in
0.248 in
$0.0372 - $0.051 3000 In stock
M4 x 0.7
0.984 in
0.839 in
$0.0402 - $0.0552 5000 In stock
M5 x 0.8
0.472 in
0.319 in
$0.0563 - $0.0774 Request the lead time here
M5 x 0.8
1.181 in
1.028 in
$0.0632 - $0.0867 1000 In stock
M6 x 1.0
0.472 in
0.287 in
$0.0664 - $0.0911 500 In stock
M6 x 1.0
1.378 in
1.193 in
  • of 13
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M2.5 x 0.45; Thread Length 4.3 mm | 0.169 in

50M025045M006

Price Range
$0.045 - $0.0328

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.169 in
  • Thread Size
    M2.5 x 0.45
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M2.5 x 0.45; Thread Length 14.3 mm | 0.563 in

50M025045M016

Price Range
$0.0468 - $0.0342

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.563 in
  • Thread Size
    M2.5 x 0.45
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M3 x 0.5; Thread Length 3.6 mm | 0.142 in

50M030050M006

Price Range
$0.045 - $0.0328

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.142 in
  • Thread Size
    M3 x 0.5
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M3 x 0.5; Thread Length 13.6 mm | 0.535 in

50M030050M016

Price Range
$0.0468 - $0.0342

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.535 in
  • Thread Size
    M3 x 0.5
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M3.5 x 0.6; Thread Length 2.9 mm | 0.114 in

50M035060M006

Price Range
$0.0471 - $0.0344

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.114 in
  • Thread Size
    M3.5 x 0.6
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M3.5 x 0.6; Thread Length 12.9 mm | 0.508 in

50M035060M016

Price Range
$0.0489 - $0.0356

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.508 in
  • Thread Size
    M3.5 x 0.6
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M4 x 0.7; Thread Length 2.3 mm | 0.091 in

50M040070M006

Price Range
$0.0495 - $0.036

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.091 in
  • Thread Size
    M4 x 0.7
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M4 x 0.7; Thread Length 16.3 mm | 0.642 in

50M040070M020

Price Range
$0.0508 - $0.0369

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.642 in
  • Thread Size
    M4 x 0.7
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M5 x 0.8; Thread Length 6.1 mm | 0.24 in

50M050080M010

Price Range
$0.0546 - $0.0398

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.24 in
  • Thread Size
    M5 x 0.8
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M5 x 0.8; Thread Length 21.1 mm | 0.831 in

50M050080M025

Price Range
$0.0761 - $0.0555

Stock Levels
500 In stock
Attributes
  • Thread Length
    0.831 in
  • Thread Size
    M5 x 0.8
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M6 x 1.0; Thread Length 5.3 mm | 0.209 in

50M060100M010

Price Range
$0.0864 - $0.063

Stock Levels
500 In stock
Attributes
  • Thread Length
    0.209 in
  • Thread Size
    M6 x 1.0
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M6 x 1.0; Thread Length 20.3 mm | 0.799 in

50M060100M025

Price Range
$0.0888 - $0.0647

Stock Levels
500 In stock
Attributes
  • Thread Length
    0.799 in
  • Thread Size
    M6 x 1.0
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M8 x 1.25; Thread Length 9.4 mm | 0.37 in

50M080125M016

Price Range
$0.2561 - $0.1866

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.37 in
  • Thread Size
    M8 x 1.25
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M8 x 1.25; Thread Length 43.4 mm | 1.709 in

50M080125M050

Price Range
$0.2744 - $0.2001

Stock Levels
6000 In stock
Attributes
  • Thread Length
    1.709 in
  • Thread Size
    M8 x 1.25
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M2.5 x 0.45; Thread Length 6.3 mm | 0.248 in

50M025045M008

Price Range
$0.0455 - $0.0331

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.248 in
  • Thread Size
    M2.5 x 0.45
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M4 x 0.7; Thread Length 21.3 mm | 0.839 in

50M040070M025

Price Range
$0.051 - $0.0372

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.839 in
  • Thread Size
    M4 x 0.7
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M5 x 0.8; Thread Length 8.1 mm | 0.319 in

50M050080M012

Price Range
$0.0552 - $0.0402

Stock Levels
5000 In stock
Attributes
  • Thread Length
    0.319 in
  • Thread Size
    M5 x 0.8
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M5 x 0.8; Thread Length 26.1 mm | 1.028 in

50M050080M030

Price Range
$0.0774 - $0.0563

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.028 in
  • Thread Size
    M5 x 0.8
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M6 x 1.0; Thread Length 7.3 mm | 0.287 in

50M060100M012

Price Range
$0.0867 - $0.0632

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.287 in
  • Thread Size
    M6 x 1.0
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M6 x 1.0; Thread Length 30.3 mm | 1.193 in

50M060100M035

Price Range
$0.0911 - $0.0664

Stock Levels
500 In stock
Attributes
  • Thread Length
    1.193 in
  • Thread Size
    M6 x 1.0
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head