| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0501 |
| 5000 - 9999 | $0.045 |
| 10000 - 24999 | $0.0405 |
| 25000 + | $0.0364 |
| Head Diameter | 0.094 in |
|---|---|
| Head Diameter | 2.4 mm |
| Thread Length | 6.3 mm |
| Thread Length | 0.248 in |
| Thread Size | M3 x 0.5 |
| Countersunk Screw Degree | 90 / 92 |
| Head Type | Oval Head |
| Drive Type | Slotted Drive |
| Color | Black |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue