| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.1315 |
| 5000 - 9999 | $0.1252 |
| 10000 - 24999 | $0.1196 |
| 25000 + | $0.1128 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 10.8 mm |
|---|---|
| Head Diameter | 0.425 in |
| Head Height | 7.7 mm |
| Head Height | 0.305 in |
| Thread Length | 12.7 mm |
| Thread Length | 0.500 in |
| Thread Size | #8-32 |
| Color | Black |
| Head Type | Knurled Round Head |
| Screw Type | Thumb Screw |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue