Quantity | Unit price |
---|---|
500 - 4999 | $0.1057 |
5000 - 9999 | $0.095 |
10000 - 24999 | $0.0855 |
25000 + | $0.0769 |
Compatible Hole Diameter | 0.250 in |
---|---|
Compatible Hole Diameter | 6.4 mm |
Panel Thickness | 12.7 mm |
Panel Thickness | 0.500 in |
Head Diameter | 0.500 in |
Head Diameter | 12.7 mm |
Color | Black |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Key Hole Clip |
Rivet Head Shape | Truss |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue