Menu Search

Nylon Hex Nuts

In stock

The hexagonal shape with its six flat sides provides an easy way to tighten and loosen this Nylon Hex Nut when using a standard wrench, as they are designed to either SAE imperial or metric sizes. Nylon Hex Nuts are non-conductive and offer corrosion resistance and a lasting hold.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
108 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Color Full Material Overall Height View
$0.0688 - $0.0803 3000 In stock
#10-24
0.365 in
Natural
Nylon 6/6
0.196 in
$0.076 - $0.0889 7000 In stock
1/4-20
0.425 in
Natural
Nylon 6/6
0.258 in
$0.1301 - $0.1982 1500 In stock
1/2-20
0.750 in
Natural
Nylon 6/6
0.430 in
$0.0634 - $0.0741 Request the lead time here
M6 x 1.0
0.394 in
Natural
Nylon 6/6
0.205 in
04M160200HNDIN34814 $0.3206 - $0.374 1000 In stock
M16 x 2.0
0.945 in
Natural
Nylon 6/6
0.583 in
$0.0681 - $0.1038 500 In stock
3/8-24
0.560 in
Natural
Nylon 6/6
0.330 in
$0.5379 - $0.8197 5000 In stock
1-8
1.480 in
Natural
Nylon 6/6
0.870 in
$0.1668 - $0.1946 1000 In stock
7/16-20
0.685 in
Natural
Nylon 6/6
0.380 in
$0.4779 - $0.7282 500 In stock
7/8-9
1.280 in
Natural
Nylon 6/6
0.750 in
$0.2481 - $0.2893 1000 In stock
#6-32
0.307 in
Natural
Polycarbonate
0.122 in
0400832HNS $0.0675 - $0.0788 5000 In stock
#8-32
0.340 in
Natural
Nylon 6/6
0.170 in
0462518HN $0.2187 - $0.3332 26000 In stock
5/8-18
0.925 in
Natural
Nylon 6/6
0.550 in
0437516HN $0.0681 - $0.1038 43000 In stock
3/8-16
0.560 in
Natural
Nylon 6/6
0.330 in
$0.0455 - $0.0529 Request the lead time here
M3 x 0.5
0.213 in
Natural
Polyamide 6/6
0.087 in
$0.0432 - $0.0504 18000 In stock
#10-24
0.365 in
Natural
Nylon 6/6
0.135 in
0425020HN $0.049 - $0.0539 Request the lead time here
1/4-20
0.425 in
Natural
Polyamide 6/6
0.235 in
0400440HN $0.0428 - $0.0471 250000 In stock
#4-40
0.250 in
Natural
Nylon 6/6
0.100 in
04M050080HN $0.0494 - $0.0543 2000 In stock
M5 x 0.8
0.311 in
Natural
Polyamide 6/6
0.169 in
$0.0453 - $0.069 Request the lead time here
M8 x 1.25
0.508 in
Natural
Polyamide 6/6
0.252 in
$0.0432 - $0.0504 27000 In stock
#10-32
0.365 in
Natural
Nylon 6/6
0.135 in
  • of 6
Standard Hex Nut - Thread Size #10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 5 mm | 0.196 in; Natural; Nylon 6/6

0401024HNS

Price Range
$0.0803 - $0.0688

Stock Levels
3000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-24
  • Overall Height
    0.196 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 1/4-20; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 6.6 mm | 0.258 in; Natural; Nylon 6/6

0425020HNS

Price Range
$0.0889 - $0.076

Stock Levels
7000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-20
  • Overall Height
    0.258 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 1/2-20; Distance Across Flats 19.1 mm | 0.750 in; Overall Height 10.9 mm | 0.430 in; Natural; Nylon 6/6

0450020HN

Price Range
$0.1982 - $0.1301

Stock Levels
1500 In stock
Attributes
  • Distance Across Flats
    0.750 in
  • Thread Size
    1/2-20
  • Overall Height
    0.430 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size M6 x 1.0; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 5.2 mm | 0.205 in; Natural; Nylon 6/6

04M060100HNDIN34814

Price Range
$0.0741 - $0.0634

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.394 in
  • Thread Size
    M6 x 1.0
  • Overall Height
    0.205 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size M16 x 2.0; Distance Across Flats 24.0 mm | 0.945 in; Overall Height 14.8 mm | 0.583 in; Natural; Nylon 6/6

04M160200HNDIN34814

Price Range
$0.374 - $0.3206

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.945 in
  • Thread Size
    M16 x 2.0
  • Overall Height
    0.583 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 3/8-24; Distance Across Flats 14.2 mm | 0.560 in; Overall Height 8.4 mm | 0.330 in; Natural; Nylon 6/6

0437524HN

Price Range
$0.1038 - $0.0681

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    0.560 in
  • Thread Size
    3/8-24
  • Overall Height
    0.330 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 1-8; Distance Across Flats 37.6 mm | 1.480 in; Overall Height 22.1 mm | 0.870 in; Natural; Nylon 6/6

0410008HN

Price Range
$0.8197 - $0.5379

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    1.480 in
  • Thread Size
    1-8
  • Overall Height
    0.870 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 7/16-20; Distance Across Flats 17.4 mm | 0.685 in; Overall Height 9.7 mm | 0.380 in; Natural; Nylon 6/6

0443720HN

Price Range
$0.1946 - $0.1668

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.685 in
  • Thread Size
    7/16-20
  • Overall Height
    0.380 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 7/8-9; Distance Across Flats 32.5 mm | 1.280 in; Overall Height 19.1 mm | 0.750 in; Natural; Nylon 6/6

0487509HN

Price Range
$0.7282 - $0.4779

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    1.280 in
  • Thread Size
    7/8-9
  • Overall Height
    0.750 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size #6-32; Distance Across Flats 7.8 mm | 0.307 in; Overall Height 3.1 mm | 0.122 in; Natural; PC

0400632HNPC

Price Range
$0.2893 - $0.2481

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.307 in
  • Thread Size
    #6-32
  • Overall Height
    0.122 in
  • Color
    Natural
  • Full Material
    Polycarbonate
Standard Hex Nut - Thread Size #8-32; Distance Across Flats 8.6 mm | 0.340 in; Overall Height 4.3 mm | 0.170 in; Natural; Nylon 6/6

0400832HNS

Price Range
$0.0788 - $0.0675

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    0.340 in
  • Thread Size
    #8-32
  • Overall Height
    0.170 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 5/8-18; Distance Across Flats 23.5 mm | 0.925 in; Overall Height 14 mm | 0.550 in; Natural; Nylon 6/6

0462518HN

Price Range
$0.3332 - $0.2187

Stock Levels
26000 In stock
Attributes
  • Distance Across Flats
    0.925 in
  • Thread Size
    5/8-18
  • Overall Height
    0.550 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 3/8-16; Distance Across Flats 14.2 mm | 0.560 in; Overall Height 8.4 mm | 0.330 in; Natural; Nylon 6/6

0437516HN

Price Range
$0.1038 - $0.0681

Stock Levels
43000 In stock
Attributes
  • Distance Across Flats
    0.560 in
  • Thread Size
    3/8-16
  • Overall Height
    0.330 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M3 x 0.5; Distance Across Flats 5.4 mm | 0.213 in; Overall Height 2.2 mm | 0.087 in

04M030050HN

Price Range
$0.0529 - $0.0455

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.213 in
  • Thread Size
    M3 x 0.5
  • Overall Height
    0.087 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size #10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 3.4 mm | 0.135 in; Natural; Nylon 6/6

0401024HN

Price Range
$0.0504 - $0.0432

Stock Levels
18000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-24
  • Overall Height
    0.135 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size 1/4-20; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 6 mm | 0.235 in

0425020HN

Price Range
$0.0539 - $0.049

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-20
  • Overall Height
    0.235 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 2.5 mm | 0.100 in; Natural; Nylon 6/6

0400440HN

Price Range
$0.0471 - $0.0428

Stock Levels
250000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Overall Height
    0.100 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M5 x 0.8; Distance Across Flats 7.9 mm | 0.311 in; Overall Height 4.3 mm | 0.169 in

04M050080HN

Price Range
$0.0543 - $0.0494

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Thread Size
    M5 x 0.8
  • Overall Height
    0.169 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M8 x 1.25; Distance Across Flats 12.9 mm | 0.508 in; Overall Height 6.4 mm | 0.252 in

04M080125HN

Price Range
$0.069 - $0.0453

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.508 in
  • Thread Size
    M8 x 1.25
  • Overall Height
    0.252 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size #10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 3.4 mm | 0.135 in; Natural; Nylon 6/6

0401032HN

Price Range
$0.0504 - $0.0432

Stock Levels
27000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-32
  • Overall Height
    0.135 in
  • Color
    Natural
  • Full Material
    Nylon 6/6