Menu Search

Nylon Hex Nuts

In stock

The hexagonal shape with its six flat sides provides an easy way to tighten and loosen this Nylon Hex Nut when using a standard wrench, as they are designed to either SAE imperial or metric sizes. Nylon Hex Nuts are non-conductive and offer corrosion resistance and a lasting hold.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
108 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Color Full Material Overall Height View
$0.0482 - $0.0529 14000 In stock
M4 x 0.7
0.272 in
Natural
Polyamide 6/6
0.118 in
0400632HN $0.0414 - $0.0482 Request the lead time here
#6-32
0.307 in
Natural
Nylon 6/6
0.122 in
04M050080HN $0.0494 - $0.0543 7000 In stock
M5 x 0.8
0.311 in
Natural
Polyamide 6/6
0.169 in
$0.0448 - $0.0494 206000 In stock
#8-32
0.335 in
Natural
Nylon 6/6
0.13 in
$0.0487 - $0.0568 22000 In stock
M6 x 1.0
0.394 in
Natural
Polyamide 6/6
0.213 in
$0.0432 - $0.0504 17000 In stock
#10-24
0.365 in
Natural
Nylon 6/6
0.135 in
$0.1195 - $0.1823 21000 In stock
7/16-14
0.685 in
Natural
Nylon 6/6
0.380 in
0400440HN $0.0428 - $0.0471 141000 In stock
#4-40
0.250 in
Natural
Nylon 6/6
0.100 in
0425028HN $0.049 - $0.0539 15000 In stock
1/4-28
0.425 in
Natural
Polyamide 6/6
0.235 in
0462511HN $0.2187 - $0.3332 Request the lead time here
5/8-11
0.925 in
Natural
Nylon 6/6
0.550 in
$0.0623 - $0.0949 48000 In stock
5/16-18
0.500 in
Natural
Nylon 6/6
0.270 in
0400256HN $0.0428 - $0.0471 9000 In stock
#2-56
0.180 in
Natural
Nylon 6/6
0.070 in
0425020HN $0.049 - $0.0539 66500 In stock
1/4-20
0.425 in
Natural
Polyamide 6/6
0.235 in
$0.2822 - $0.3293 12000 In stock
M12 x 1.75
0.697 in
Natural
Polyamide 6/6
0.413 in
0431224HN $0.0651 - $0.0992 3500 In stock
5/16-24
0.500 in
Natural
Nylon 6/6
0.270 in
$0.3691 - $0.5626 750 In stock
3/4-10
1.100 in
Natural
Nylon 6/6
0.640 in
0437516HN $0.0681 - $0.1038 34000 In stock
3/8-16
0.560 in
Natural
Nylon 6/6
0.330 in
$0.0455 - $0.0529 6000 In stock
M3 x 0.5
0.213 in
Natural
Polyamide 6/6
0.087 in
04M025045HN $0.0455 - $0.0529 62000 In stock
M2.5
0.197 in
Natural
Polyamide 6/6
0.079 in
$0.0973 - $0.1134 9000 In stock
M10 x 1.5
0.583 in
Natural
Polyamide 6/6
0.386 in
  • of 6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M4 x 0.7; Distance Across Flats 6.9 mm | 0.272 in; Overall Height 3.0 mm | 0.118 in

04M040070HN

Price Range
$0.0529 - $0.0482

Stock Levels
14000 In stock
Attributes
  • Distance Across Flats
    0.272 in
  • Thread Size
    M4 x 0.7
  • Overall Height
    0.118 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size #6-32; Distance Across Flats 7.8 mm | 0.307 in; Overall Height 3.1 mm | 0.122 in

0400632HN

Price Range
$0.0482 - $0.0414

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.307 in
  • Thread Size
    #6-32
  • Overall Height
    0.122 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M5 x 0.8; Distance Across Flats 7.9 mm | 0.311 in; Overall Height 4.3 mm | 0.169 in

04M050080HN

Price Range
$0.0543 - $0.0494

Stock Levels
7000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Thread Size
    M5 x 0.8
  • Overall Height
    0.169 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size #8-32; Distance Across Flats 8.5 mm | 0.335 in; Overall Height 3.3 mm | 0.13 in; Natural; Nylon 6/6

0400832HN

Price Range
$0.0494 - $0.0448

Stock Levels
206000 In stock
Attributes
  • Distance Across Flats
    0.335 in
  • Thread Size
    #8-32
  • Overall Height
    0.13 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M6 x 1.0; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 5.4 mm | 0.213 in

04M060100HN

Price Range
$0.0568 - $0.0487

Stock Levels
22000 In stock
Attributes
  • Distance Across Flats
    0.394 in
  • Thread Size
    M6 x 1.0
  • Overall Height
    0.213 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size #10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 3.4 mm | 0.135 in; Natural; Nylon 6/6

0401024HN

Price Range
$0.0504 - $0.0432

Stock Levels
17000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-24
  • Overall Height
    0.135 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 7/16-14; Distance Across Flats 17.4 mm | 0.685 in; Overall Height 9.7 mm | 0.380 in; Natural; Nylon 6/6

0443714HN

Price Range
$0.1823 - $0.1195

Stock Levels
21000 In stock
Attributes
  • Distance Across Flats
    0.685 in
  • Thread Size
    7/16-14
  • Overall Height
    0.380 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 2.5 mm | 0.100 in; Natural; Nylon 6/6

0400440HN

Price Range
$0.0471 - $0.0428

Stock Levels
141000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Overall Height
    0.100 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size 1/4-28; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 6 mm | 0.235 in

0425028HN

Price Range
$0.0539 - $0.049

Stock Levels
15000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-28
  • Overall Height
    0.235 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size 5/8-11; Distance Across Flats 23.5 mm | 0.925 in; Overall Height 14 mm | 0.550 in; Natural; Nylon 6/6

0462511HN

Price Range
$0.3332 - $0.2187

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.925 in
  • Thread Size
    5/8-11
  • Overall Height
    0.550 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 5/16-18; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 6.9 mm | 0.270 in; Natural; Nylon 6/6

0431218HN

Price Range
$0.0949 - $0.0623

Stock Levels
48000 In stock
Attributes
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-18
  • Overall Height
    0.270 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size #2-56; Distance Across Flats 4.6 mm | 0.180 in; Overall Height 1.8 mm | 0.070 in; Natural; Nylon 6/6

0400256HN

Price Range
$0.0471 - $0.0428

Stock Levels
9000 In stock
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    #2-56
  • Overall Height
    0.070 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size 1/4-20; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 6 mm | 0.235 in

0425020HN

Price Range
$0.0539 - $0.049

Stock Levels
66500 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-20
  • Overall Height
    0.235 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M12 x 1.75; Distance Across Flats 17.7 mm | 0.697 in; Overall Height 10.5 mm | 0.413 in

04M120175HN

Price Range
$0.3293 - $0.2822

Stock Levels
12000 In stock
Attributes
  • Distance Across Flats
    0.697 in
  • Thread Size
    M12 x 1.75
  • Overall Height
    0.413 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size 5/16-24; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 6.9 mm | 0.270 in; Natural; Nylon 6/6

0431224HN

Price Range
$0.0992 - $0.0651

Stock Levels
3500 In stock
Attributes
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-24
  • Overall Height
    0.270 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 3/4-10; Distance Across Flats 27.9 mm | 1.100 in; Overall Height 16.3 mm | 0.640 in; Natural; Nylon 6/6

0475010HN

Price Range
$0.5626 - $0.3691

Stock Levels
750 In stock
Attributes
  • Distance Across Flats
    1.100 in
  • Thread Size
    3/4-10
  • Overall Height
    0.640 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 3/8-16; Distance Across Flats 14.2 mm | 0.560 in; Overall Height 8.4 mm | 0.330 in; Natural; Nylon 6/6

0437516HN

Price Range
$0.1038 - $0.0681

Stock Levels
34000 In stock
Attributes
  • Distance Across Flats
    0.560 in
  • Thread Size
    3/8-16
  • Overall Height
    0.330 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M3 x 0.5; Distance Across Flats 5.4 mm | 0.213 in; Overall Height 2.2 mm | 0.087 in

04M030050HN

Price Range
$0.0529 - $0.0455

Stock Levels
6000 In stock
Attributes
  • Distance Across Flats
    0.213 in
  • Thread Size
    M3 x 0.5
  • Overall Height
    0.087 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M2.5; Distance Across Flats 5.0 mm | 0.197 in; Overall Height 2.0 mm | 0.079 in

04M025045HN

Price Range
$0.0529 - $0.0455

Stock Levels
62000 In stock
Attributes
  • Distance Across Flats
    0.197 in
  • Thread Size
    M2.5
  • Overall Height
    0.079 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M10 x 1.5; Distance Across Flats 14.8 mm | 0.583 in; Overall Height 9.8 mm | 0.386 in

04M100150HN

Price Range
$0.1134 - $0.0973

Stock Levels
9000 In stock
Attributes
  • Distance Across Flats
    0.583 in
  • Thread Size
    M10 x 1.5
  • Overall Height
    0.386 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6