Menu Search

Nylon Hex Nuts

In stock

The hexagonal shape with its six flat sides provides an easy way to tighten and loosen this Nylon Hex Nut when using a standard wrench, as they are designed to either SAE imperial or metric sizes. Nylon Hex Nuts are non-conductive and offer corrosion resistance and a lasting hold.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
108 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Color Full Material Overall Height View
0425028HN $0.049 - $0.0539 15000 In stock
1/4-28
0.425 in
Natural
Polyamide 6/6
0.235 in
0462511HN $0.2187 - $0.3332 Request the lead time here
5/8-11
0.925 in
Natural
Nylon 6/6
0.550 in
$0.0688 - $0.0803 Request the lead time here
#10-32
0.365 in
Natural
Nylon 6/6
0.196 in
$0.0681 - $0.1038 Request the lead time here
3/8-24
0.560 in
Natural
Nylon 6/6
0.330 in
0462518HN $0.2187 - $0.3332 26000 In stock
5/8-18
0.925 in
Natural
Nylon 6/6
0.550 in
$0.0735 - $0.0856 7000 In stock
M4 x 0.7
Natural
Nylon 6/6
$0.0513 - $0.0563 11000 In stock
#12-24
0.425 in
Natural
Nylon 6/6
0.207 in
$0.0906 - $0.1381 500 In stock
3/8-32
0.560 in
Natural
Nylon 6/6
0.330 in
0468727HN $0.2795 - $0.4259 500 In stock
11/16-27
1.000 in
Natural
Nylon 6/6
0.250 in
$0.062 - $0.0723 20000 In stock
M5 x 0.8
Natural
Nylon 6/6
04M120175HNDIN34814 $0.1833 - $0.2137 Request the lead time here
M12 x 1.75
0.709 in
Natural
Nylon 6/6
0.425 in
$0.5379 - $0.8197 4500 In stock
1-8
1.480 in
Natural
Nylon 6/6
0.870 in
$0.1668 - $0.1946 6000 In stock
7/16-20
0.685 in
Natural
Nylon 6/6
0.380 in
$0.0686 - $0.0755 Request the lead time here
#4-40
0.250 in
Natural
Nylon 6/6
0.124 in
$0.2537 - $0.2959 1000 In stock
#8-32
0.335 in
Natural
Polycarbonate
0.13 in
$0.1583 - $0.1846 1000 In stock
M10 x 1.5
0.63 in
Natural
Nylon 6/6
0.331 in
$0.0688 - $0.0803 3000 In stock
#10-24
0.365 in
Natural
Nylon 6/6
0.196 in
04M020040HN $0.048 - $0.0528 12000 In stock
M2
0.157 in
Natural
Polyamide 6/6
0.063 in
$0.0646 - $0.0753 Request the lead time here
#2-56
0.180 in
Natural
Nylon 6/6
0.090 in
$0.076 - $0.0889 6000 In stock
1/4-20
0.425 in
Natural
Nylon 6/6
0.258 in
  • of 6
Natural Nylon 6/6 Standard Hex Nut - Thread Size 1/4-28; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 6 mm | 0.235 in

0425028HN

Price Range
$0.0539 - $0.049

Stock Levels
15000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-28
  • Overall Height
    0.235 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size 5/8-11; Distance Across Flats 23.5 mm | 0.925 in; Overall Height 14 mm | 0.550 in; Natural; Nylon 6/6

0462511HN

Price Range
$0.3332 - $0.2187

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.925 in
  • Thread Size
    5/8-11
  • Overall Height
    0.550 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size #10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 5 mm | 0.196 in; Natural; Nylon 6/6

0401032HNS

Price Range
$0.0803 - $0.0688

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-32
  • Overall Height
    0.196 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 3/8-24; Distance Across Flats 14.2 mm | 0.560 in; Overall Height 8.4 mm | 0.330 in; Natural; Nylon 6/6

0437524HN

Price Range
$0.1038 - $0.0681

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.560 in
  • Thread Size
    3/8-24
  • Overall Height
    0.330 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 5/8-18; Distance Across Flats 23.5 mm | 0.925 in; Overall Height 14 mm | 0.550 in; Natural; Nylon 6/6

0462518HN

Price Range
$0.3332 - $0.2187

Stock Levels
26000 In stock
Attributes
  • Distance Across Flats
    0.925 in
  • Thread Size
    5/8-18
  • Overall Height
    0.550 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size M4 x 0.7; ; ; Natural; Nylon 6/6

04M040070HNDIN34814

Price Range
$0.0856 - $0.0735

Stock Levels
7000 In stock
Attributes
  • Thread Size
    M4 x 0.7
  • Color
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Nut Shape
    Hexagonal
Standard Hex Nut - Thread Size #12-24; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 5.3 mm | 0.207 in; Natural; Nylon 6/6

0401224HN

Price Range
$0.0563 - $0.0513

Stock Levels
11000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    #12-24
  • Overall Height
    0.207 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 3/8-32; Distance Across Flats 14.2 mm | 0.560 in; Overall Height 8.4 mm | 0.330 in; Natural; Nylon 6/6

0437532HN

Price Range
$0.1381 - $0.0906

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    0.560 in
  • Thread Size
    3/8-32
  • Overall Height
    0.330 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 11/16-27; Distance Across Flats 25.4 mm | 1.000 in; Overall Height 6.4 mm | 0.250 in; Natural; Nylon 6/6

0468727HN

Price Range
$0.4259 - $0.2795

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    1.000 in
  • Thread Size
    11/16-27
  • Overall Height
    0.250 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size M5 x 0.8; ; ; Natural; Nylon 6/6

04M050080HNDIN34814

Price Range
$0.0723 - $0.062

Stock Levels
20000 In stock
Attributes
  • Thread Size
    M5 x 0.8
  • Color
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Nut Shape
    Hexagonal
Standard Hex Nut - Thread Size M12 x 1.75; Distance Across Flats 18.0 mm | 0.709 in; Overall Height 10.8 mm | 0.425 in; Natural; Nylon 6/6

04M120175HNDIN34814

Price Range
$0.2137 - $0.1833

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.709 in
  • Thread Size
    M12 x 1.75
  • Overall Height
    0.425 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 1-8; Distance Across Flats 37.6 mm | 1.480 in; Overall Height 22.1 mm | 0.870 in; Natural; Nylon 6/6

0410008HN

Price Range
$0.8197 - $0.5379

Stock Levels
4500 In stock
Attributes
  • Distance Across Flats
    1.480 in
  • Thread Size
    1-8
  • Overall Height
    0.870 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 7/16-20; Distance Across Flats 17.4 mm | 0.685 in; Overall Height 9.7 mm | 0.380 in; Natural; Nylon 6/6

0443720HN

Price Range
$0.1946 - $0.1668

Stock Levels
6000 In stock
Attributes
  • Distance Across Flats
    0.685 in
  • Thread Size
    7/16-20
  • Overall Height
    0.380 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 3.1 mm | 0.124 in; Natural; Nylon 6/6

0400440HNS

Price Range
$0.0755 - $0.0686

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Overall Height
    0.124 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size #8-32; Distance Across Flats 8.5 mm | 0.335 in; Overall Height 3.3 mm | 0.13 in; Natural; PC

0400832HNPC

Price Range
$0.2959 - $0.2537

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.335 in
  • Thread Size
    #8-32
  • Overall Height
    0.13 in
  • Color
    Natural
  • Full Material
    Polycarbonate
Standard Hex Nut - Thread Size M10 x 1.5; Distance Across Flats 16.0 mm | 0.63 in; Overall Height 8.4 mm | 0.331 in; Natural; Nylon 6/6

04M100150HNDIN34814

Price Range
$0.1846 - $0.1583

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.63 in
  • Thread Size
    M10 x 1.5
  • Overall Height
    0.331 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size #10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 5 mm | 0.196 in; Natural; Nylon 6/6

0401024HNS

Price Range
$0.0803 - $0.0688

Stock Levels
3000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-24
  • Overall Height
    0.196 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M2; Distance Across Flats 4.0 mm | 0.157 in; Overall Height 1.6 mm | 0.063 in

04M020040HN

Price Range
$0.0528 - $0.048

Stock Levels
12000 In stock
Attributes
  • Distance Across Flats
    0.157 in
  • Thread Size
    M2
  • Overall Height
    0.063 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size #2-56; Distance Across Flats 4.6 mm | 0.180 in; Overall Height 2.3 mm | 0.090 in; Natural; Nylon 6/6

0400256HNS

Price Range
$0.0753 - $0.0646

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    #2-56
  • Overall Height
    0.090 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 1/4-20; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 6.6 mm | 0.258 in; Natural; Nylon 6/6

0425020HNS

Price Range
$0.0889 - $0.076

Stock Levels
6000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-20
  • Overall Height
    0.258 in
  • Color
    Natural
  • Full Material
    Nylon 6/6