Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The hexagonal shape with its six flat sides provides an easy way to tighten and loosen this Nylon Hex Nut when using a standard wrench, as they are designed to either SAE imperial or metric sizes. Nylon Hex Nuts are non-conductive and offer corrosion resistance and a lasting hold.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Color | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| 0425028HN | $0.049 - $0.0539 | 15000 In stock |
1/4-28
|
0.425 in
10.8 mm
|
Natural
|
Polyamide 6/6
|
0.235 in
6 mm
|
|
| 0462511HN | $0.2187 - $0.3332 | Request the lead time here |
5/8-11
|
0.925 in
23.5 mm
|
Natural
|
Nylon 6/6
|
0.550 in
14 mm
|
|
| $0.0688 - $0.0803 | Request the lead time here |
#10-32
|
0.365 in
9.3 mm
|
Natural
|
Nylon 6/6
|
0.196 in
5 mm
|
||
| $0.0681 - $0.1038 | Request the lead time here |
3/8-24
|
0.560 in
14.2 mm
|
Natural
|
Nylon 6/6
|
0.330 in
8.4 mm
|
||
| 0462518HN | $0.2187 - $0.3332 | 26000 In stock |
5/8-18
|
0.925 in
23.5 mm
|
Natural
|
Nylon 6/6
|
0.550 in
14 mm
|
|
| $0.0735 - $0.0856 | 7000 In stock |
M4 x 0.7
|
|
Natural
|
Nylon 6/6
|
|
||
| $0.0513 - $0.0563 | 11000 In stock |
#12-24
|
0.425 in
10.8 mm
|
Natural
|
Nylon 6/6
|
0.207 in
5.3 mm
|
||
| $0.0906 - $0.1381 | 500 In stock |
3/8-32
|
0.560 in
14.2 mm
|
Natural
|
Nylon 6/6
|
0.330 in
8.4 mm
|
||
| 0468727HN | $0.2795 - $0.4259 | 500 In stock |
11/16-27
|
1.000 in
25.4 mm
|
Natural
|
Nylon 6/6
|
0.250 in
6.4 mm
|
|
| $0.062 - $0.0723 | 20000 In stock |
M5 x 0.8
|
|
Natural
|
Nylon 6/6
|
|
||
| 04M120175HNDIN34814 | $0.1833 - $0.2137 | Request the lead time here |
M12 x 1.75
|
0.709 in
18.0 mm
|
Natural
|
Nylon 6/6
|
0.425 in
10.8 mm
|
|
| $0.5379 - $0.8197 | 4500 In stock |
1-8
|
1.480 in
37.6 mm
|
Natural
|
Nylon 6/6
|
0.870 in
22.1 mm
|
||
| $0.1668 - $0.1946 | 6000 In stock |
7/16-20
|
0.685 in
17.4 mm
|
Natural
|
Nylon 6/6
|
0.380 in
9.7 mm
|
||
| $0.0686 - $0.0755 | Request the lead time here |
#4-40
|
0.250 in
6.4 mm
|
Natural
|
Nylon 6/6
|
0.124 in
3.1 mm
|
||
| $0.2537 - $0.2959 | 1000 In stock |
#8-32
|
0.335 in
8.5 mm
|
Natural
|
Polycarbonate
|
0.13 in
3.3 mm
|
||
| $0.1583 - $0.1846 | 1000 In stock |
M10 x 1.5
|
0.63 in
16.0 mm
|
Natural
|
Nylon 6/6
|
0.331 in
8.4 mm
|
||
| $0.0688 - $0.0803 | 3000 In stock |
#10-24
|
0.365 in
9.3 mm
|
Natural
|
Nylon 6/6
|
0.196 in
5 mm
|
||
| 04M020040HN | $0.048 - $0.0528 | 12000 In stock |
M2
|
0.157 in
4.0 mm
|
Natural
|
Polyamide 6/6
|
0.063 in
1.6 mm
|
|
| $0.0646 - $0.0753 | Request the lead time here |
#2-56
|
0.180 in
4.6 mm
|
Natural
|
Nylon 6/6
|
0.090 in
2.3 mm
|
||
| $0.076 - $0.0889 | 6000 In stock |
1/4-20
|
0.425 in
10.8 mm
|
Natural
|
Nylon 6/6
|
0.258 in
6.6 mm