Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The hexagonal shape with its six flat sides provides an easy way to tighten and loosen this Nylon Hex Nut when using a standard wrench, as they are designed to either SAE imperial or metric sizes. Nylon Hex Nuts are non-conductive and offer corrosion resistance and a lasting hold.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Color | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $0.812 - $1.0733 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Light Brown
|
Polyether Ether Ketone
|
0.094 in
2.4 mm
|
||
| $6.0023 - $7.9374 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
Light Brown
|
Polyether Ether Ketone
|
0.256 in
6.5 mm
|
||
| $12.5416 - $16.5852 | Request the lead time here |
M10
|
0.669 in
17.0 mm
|
Light Brown
|
Polyether Ether Ketone
|
0.315 in
8.0 mm
|
||
| $3.117 - $4.1222 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Light Brown
|
Polyether Ether Ketone
|
0.197 in
5.0 mm
|
||
| $1.3284 - $1.7571 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Light Brown
|
Polyether Ether Ketone
|
0.157 in
4.0 mm
|
||
| $1.0702 - $1.4143 | Request the lead time here |
M2.6
|
0.197 in
5.0 mm
|
Light Brown
|
Polyether Ether Ketone
|
0.079 in
2.0 mm
|
||
| $1.0205 - $1.3495 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Light Brown
|
Polyether Ether Ketone
|
0.126 in
3.2 mm
|
||
| 0437516HN | $0.0658 - $0.1003 | 42500 In stock |
3/8-16
|
0.560 in
14.2 mm
|
Natural
|
Nylon 6/6
|
0.330 in
8.4 mm
|
|
| $0.044 - $0.0511 | 25000 In stock |
M3 x 0.5
|
0.213 in
5.4 mm
|
Natural
|
Polyamide 6/6
|
0.087 in
2.2 mm
|
||
| 0400440HN | $0.0414 - $0.0455 | Request the lead time here |
#4-40
|
0.250 in
6.4 mm
|
Natural
|
Nylon 6/6
|
0.100 in
2.5 mm
|
|
| 0425028HN | $0.0473 - $0.0521 | 19000 In stock |
1/4-28
|
0.425 in
10.8 mm
|
Natural
|
Polyamide 6/6
|
0.235 in
6 mm
|
|
| 0462511HN | $0.2113 - $0.3219 | 3500 In stock |
5/8-11
|
0.925 in
23.5 mm
|
Natural
|
Nylon 6/6
|
0.550 in
14 mm
|
|
| 0431224HN | $0.0629 - $0.0958 | 3500 In stock |
5/16-24
|
0.500 in
12.7 mm
|
Natural
|
Nylon 6/6
|
0.270 in
6.9 mm
|
|
| 04M050080HN | $0.0477 - $0.0525 | 4000 In stock |
M5 x 0.8
|
0.311 in
7.9 mm
|
Natural
|
Polyamide 6/6
|
0.169 in
4.3 mm
|
|
| $0.0433 - $0.0477 | Request the lead time here |
#8-32
|
0.335 in
8.5 mm
|
Natural
|
Nylon 6/6
|
0.13 in
3.3 mm
|
||
| $0.094 - $0.1096 | Request the lead time here |
M10 x 1.5
|
0.583 in
14.8 mm
|
Natural
|
Polyamide 6/6
|
0.386 in
9.8 mm
|
||
| 0400256HN | $0.0414 - $0.0455 | 24000 In stock |
#2-56
|
0.180 in
4.6 mm
|
Natural
|
Nylon 6/6
|
0.070 in
1.8 mm
|
|
| $0.3566 - $0.5436 | 1500 In stock |
3/4-10
|
1.100 in
27.9 mm
|
Natural
|
Nylon 6/6
|
0.640 in
16.3 mm
|
||
| 0425020HN | $0.0473 - $0.0521 | 30000 In stock |
1/4-20
|
0.425 in
10.8 mm
|
Natural
|
Polyamide 6/6
|
0.235 in
6 mm
|
|
| $0.2727 - $0.3182 | 7000 In stock |
M12 x 1.75
|
0.697 in
17.7 mm
|
Natural
|
Polyamide 6/6
|
0.413 in
10.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue