The hexagonal shape with its six flat sides provides an easy way to tighten and loosen this Nylon Hex Nut when using a standard wrench, as they are designed to either SAE imperial or metric sizes. Nylon Hex Nuts are non-conductive and offer corrosion resistance and a lasting hold.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Color | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2481 - $0.2893 | 1000 In stock |
#6-32
|
0.307 in
7.8 mm
|
Natural
|
Polycarbonate
|
0.122 in
3.1 mm
|
||
| $0.062 - $0.0723 | 20000 In stock |
M5 x 0.8
|
|
Natural
|
Nylon 6/6
|
|
||
| $0.0457 - $0.0503 | 10000 In stock |
#6-40
|
0.305 in
7.7 mm
|
Natural
|
Nylon 6/6
|
0.120 in
3 mm
|
||
| $0.4779 - $0.7282 | 500 In stock |
7/8-9
|
1.280 in
32.5 mm
|
Natural
|
Nylon 6/6
|
0.750 in
19.1 mm
|
||
| $0.0906 - $0.1381 | 500 In stock |
3/8-32
|
0.560 in
14.2 mm
|
Natural
|
Nylon 6/6
|
0.330 in
8.4 mm
|
||
| 0468727HN | $0.2795 - $0.4259 | 500 In stock |
11/16-27
|
1.000 in
25.4 mm
|
Natural
|
Nylon 6/6
|
0.250 in
6.4 mm
|
|
| $0.0564 - $0.086 | 6500 In stock |
M8 x 1.25
|
0.512 in
13.0 mm
|
Natural
|
Nylon 6/6
|
0.268 in
6.8 mm
|
||
| 04M020040HN | $0.048 - $0.0528 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Natural
|
Polyamide 6/6
|
0.063 in
1.6 mm
|
|
| $0.0686 - $0.0755 | Request the lead time here |
#4-40
|
0.250 in
6.4 mm
|
Natural
|
Nylon 6/6
|
0.124 in
3.1 mm
|
||
| $0.0688 - $0.0803 | Request the lead time here |
#10-32
|
0.365 in
9.3 mm
|
Natural
|
Nylon 6/6
|
0.196 in
5 mm
|
||
| $0.5379 - $0.8197 | 5000 In stock |
1-8
|
1.480 in
37.6 mm
|
Natural
|
Nylon 6/6
|
0.870 in
22.1 mm
|
||
| $0.0634 - $0.0741 | 1000 In stock |
M6 x 1.0
|
0.394 in
10.0 mm
|
Natural
|
Nylon 6/6
|
0.205 in
5.2 mm
|
||
| 04M160200HNDIN34814 | $0.3206 - $0.374 | 1000 In stock |
M16 x 2.0
|
0.945 in
24.0 mm
|
Natural
|
Nylon 6/6
|
0.583 in
14.8 mm
|
|
| $0.0539 - $0.0593 | Request the lead time here |
1/4-28
|
0.425 in
10.8 mm
|
Black
|
Polyamide 6/6
|
0.235 in
6 mm
|
||
| $0.0735 - $0.0856 | Request the lead time here |
#6-32
|
0.305 in
7.7 mm
|
Black
|
Nylon 6/6
|
0.146 in
3.7 mm
|
||
| $0.0475 - $0.0554 | Request the lead time here |
#10-32
|
0.365 in
9.3 mm
|
Black
|
Nylon 6/6
|
0.135 in
3.4 mm
|
||
| Request the lead time here |
#4-40
|
0.250 in
6.4 mm
|
Black
|
Nylon 6/6
|
0.124 in
3.1 mm
|
|||
| $0.0501 - $0.0583 | Request the lead time here |
M3 x 0.5
|
0.213 in
5.4 mm
|
Black
|
Polyamide 6/6
|
0.087 in
2.2 mm
|
||
| $0.0743 - $0.0866 | Request the lead time here |
#8-32
|
0.340 in
8.6 mm
|
Black
|
Nylon 6/6
|
0.170 in
4.3 mm
|
||
| $0.0455 - $0.053 | Request the lead time here |
#6-32
|
0.305 in
7.7 mm
|
Black
|
Nylon 6/6
|
0.120 in
3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue