Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.7739 |
| 1000 - 4999 | $0.6966 |
| 5000 - 9999 | $0.627 |
| 10000 - 24999 | $0.5643 |
| 25000 + | $0.508 |
| Distance Across Flats | 32.5 mm |
|---|---|
| Distance Across Flats | 1.280 in |
| Thread Size | 7/8-9 |
| Overall Height | 19.1 mm |
| Overall Height | 0.750 in |
| Color | Black |
| Full Material | Nylon 6/6 |
| Nut Shape | Hexagonal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue