| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.3664 |
| 1000 - 4999 | $0.3299 |
| 5000 - 9999 | $0.2968 |
| 10000 - 24999 | $0.2672 |
| 25000 + | $0.2405 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Distance Across Flats | 0.925 in |
|---|---|
| Distance Across Flats | 23.5 mm |
| Thread Size | 5/8-18 |
| Overall Height | 14 mm |
| Overall Height | 0.550 in |
| Color | Black |
| Full Material | Nylon 6/6 |
| Nut Shape | Hexagonal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue