| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0573 |
| 5000 - 9999 | $0.0545 |
| 10000 + | $0.0521 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Distance Across Flats | 0.425 in |
|---|---|
| Distance Across Flats | 10.8 mm |
| Thread Size | 1/4-20 |
| Overall Height | 0.235 in |
| Overall Height | 6 mm |
| Color | Black |
| Full Material | Polyamide 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Nut Shape | Hexagonal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue