Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.
Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.014 - $0.019 | Request the lead time here |
0.094 in
2.4 mm
|
0.150 in
3.8 mm
|
0.035 in
0.9 mm
|
||
| $0.0322 - $0.0441 | Request the lead time here |
0.115 in
2.9 mm
|
0.199 in
5.1 mm
|
0.050 in
1.3 mm
|
||
| $0.0291 - $0.04 | Request the lead time here |
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
0.062 in
1.6 mm
|
||
| $0.0221 - $0.0304 | Request the lead time here |
0.147 in
3.7 mm
|
0.250 in
6.4 mm
|
0.156 in
4 mm
|
||
| $0.0466 - $0.0638 | Request the lead time here |
0.187 in
4.7 mm
|
0.256 in
6.5 mm
|
0.045 in
1.1 mm
|
||
| $0.0501 - $0.0583 | Request the lead time here |
0.120 in
3 mm
|
0.280 in
7.1 mm
|
0.030 in
0.8 mm
|
||
| $0.0304 - $0.0418 | Request the lead time here |
0.130 in
3.3 mm
|
0.285 in
7.2 mm
|
0.060 in
1.5 mm
|
||
| $0.0291 - $0.04 | 3000 In stock |
0.162 in
4.1 mm
|
0.312 in
7.9 mm
|
0.062 in
1.6 mm
|
||
| $0.0349 - $0.0477 | 3000 In stock |
0.225 in
5.7 mm
|
0.450 in
11.4 mm
|
0.048 in
1.2 mm
|
||
| $0.0331 - $0.0453 | Request the lead time here |
0.280 in
7.1 mm
|
0.453 in
11.5 mm
|
0.030 in
0.8 mm
|
||
| $0.0534 - $0.0732 | 4000 In stock |
0.200 in
5.1 mm
|
0.450 in
11.4 mm
|
0.030 in
0.8 mm
|
||
| $0.0534 - $0.0732 | Request the lead time here |
0.265 in
6.7 mm
|
0.562 in
14.3 mm
|
0.187 in
4.7 mm
|
||
| $0.0347 - $0.0475 | Request the lead time here |
0.468 in
11.9 mm
|
0.563 in
14.3 mm
|
0.155 in
3.9 mm
|
||
| $0.051 - $0.0699 | Request the lead time here |
0.394 in
10 mm
|
0.630 in
16 mm
|
0.079 in
2 mm
|
||
| $0.0879 - $0.1206 | Request the lead time here |
0.440 in
11.2 mm
|
0.650 in
16.5 mm
|
0.125 in
3.2 mm
|
||
| $0.042 - $0.0576 | Request the lead time here |
0.481 in
12.2 mm
|
0.671 in
17 mm
|
0.031 in
0.8 mm
|
||
| $0.0364 - $0.0501 | Request the lead time here |
0.337 in
8.6 mm
|
0.683 in
17.3 mm
|
0.063 in
1.6 mm
|
||
| $0.0583 - $0.0797 | 1000 In stock |
0.390 in
9.9 mm
|
0.680 in
17.3 mm
|
0.125 in
3.2 mm
|
||
| $0.1061 - $0.1456 | Request the lead time here |
0.500 in
12.7 mm
|
0.725 in
18.4 mm
|
0.110 in
2.8 mm
|
||
| $0.0511 - $0.0702 | Request the lead time here |
0.261 in
6.6 mm
|
0.750 in
19.1 mm
|
0.095 in
2.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue