Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.
Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| MFW030A | $0.0324 - $0.0344 | Request the lead time here |
0.126 in
3.2 mm
|
0.276 in
7.0 mm
|
0.02 in
0.5 mm
|
|
| $0.2451 - $1.6748 | Request the lead time here |
0.984 in
25.0 mm
|
1.732 in
44.0 mm
|
0.157 in
4.0 mm
|
||
| $2.1603 - $14.7824 | 154 In stock |
1.575 in
40.0 mm
|
2.835 in
72.0 mm
|
0.236 in
6.0 mm
|
||
| $0.3968 - $2.7307 | Request the lead time here |
0.748 in
19.0 mm
|
1.339 in
34.0 mm
|
0.118 in
3.0 mm
|
||
| $2.3302 - $16.0689 | Request the lead time here |
1.457 in
37.0 mm
|
2.598 in
66.0 mm
|
0.197 in
5.0 mm
|
||
| $0.1399 - $0.1553 | Request the lead time here |
0.209 in
5.3 mm
|
0.984 in
25.0 mm
|
0.098 in
2.5 mm
|
||
| MFW020A | $0.0452 - $0.0472 | 12000 In stock |
0.106 in
2.7 mm
|
0.236 in
6.0 mm
|
0.02 in
0.5 mm
|
|
| $0.0491 - $0.0574 | 10000 In stock |
0.130 in
3.3 mm
|
0.318 in
8.1 mm
|
0.062 in
1.6 mm
|
||
| MFW010A | $0.0448 - $0.047 | 55000 In stock |
0.087 in
2.2 mm
|
0.197 in
5.0 mm
|
0.012 in
0.3 mm
|
|
| $0.2106 - $0.4103 | 1000 In stock |
0.591 in
15.0 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| $0.7112 - $4.891 | Request the lead time here |
1.22 in
31.0 mm
|
2.205 in
56.0 mm
|
0.157 in
4.0 mm
|
||
| $0.072 - $0.0817 | 1900 In stock |
0.13 in
3.3 mm
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
||
| MFW040A | $0.0718 - $0.0757 | 24000 In stock |
0.146 in
3.7 mm
|
0.315 in
8.0 mm
|
0.02 in
0.5 mm
|
|
| $0.7087 - $4.8668 | 250 In stock |
1.102 in
28.0 mm
|
1.969 in
50.0 mm
|
0.157 in
4.0 mm
|
||
| $0.6338 - $0.7204 | 475 In stock |
0.169 in
4.3 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| $0.245 - $0.336 | Request the lead time here |
1.500 in
38.1 mm
|
1.906 in
48.4 mm
|
0.093 in
2.4 mm
|
||
| 17W20006 | $0.4008 - $0.5498 | 9500 In stock |
0.630 in
16 mm
|
2.000 in
50.8 mm
|
0.125 in
3.2 mm
|
|
| $0.2856 - $0.3916 | 3500 In stock |
1.280 in
32.5 mm
|
2.010 in
51.1 mm
|
0.135 in
3.4 mm
|
||
| $0.5832 - $0.8001 | 16723 In stock |
0.805 in
20.4 mm
|
2.969 in
75.4 mm
|
0.062 in
1.6 mm
|
||
| $0.7277 - $0.9982 | 750 In stock |
0.812 in
20.6 mm
|
3.132 in
79.6 mm
|
0.125 in
3.2 mm