Menu Search

Nylon Flat Washers

In stock

Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.

Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.

Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.

  • Durable, smooth finish
  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colors: Natural, Black, Clear and Light Brown.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2,083 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Thickness View
$0.0131 - $0.0201 Request the lead time here
0.194 in
0.375 in
0.032 in
16FW004062 $0.0106 - $0.016 20000 In stock
0.115 in
0.250 in
0.062 in
$0.0228 - $0.0347 56000 In stock
0.194 in
0.375 in
0.093 in
$0.0079 - $0.012 155000 In stock
0.115 in
0.250 in
0.032 in
$0.0079 - $0.012 1000 In stock
0.090 in
0.250 in
0.032 in
16FW250032 $0.0158 - $0.024 56000 In stock
0.257 in
0.500 in
0.032 in
16M02556080 $0.012 - $0.0183 53000 In stock
0.106 in
0.22 in
0.031 in
16FW006062 $0.0132 - $0.0203 86000 In stock
0.140 in
0.312 in
0.062 in
16FW500093 $0.0362 - $0.0553 17000 In stock
0.505 in
0.750 in
0.093 in
$0.1498 - $0.1746 1000 In stock
0.375 in
0.875 in
0.153 in
$0.05 - $0.0583 8000 In stock
0.120 in
0.288 in
0.040 in
$0.0264 - $0.0361 1000 In stock
0.130 in
0.355 in
0.062 in
$0.0657 - $0.0777 2000 In stock
0.375 in
0.505 in
0.050 in
17W02190B $0.0109 - $0.015 Request the lead time here
0.104 in
0.220 in
0.031 in
$0.0681 - $0.0795 1000 In stock
0.188 in
0.505 in
0.032 in
$0.0253 - $0.0347 53000 In stock
0.195 in
0.437 in
0.031 in
$0.0419 - $0.0575 27000 In stock
0.257 in
0.750 in
0.062 in
$0.0821 - $0.0954 1000 In stock
0.281 in
0.490 in
0.030 in
$0.082 - $0.0955 29000 In stock
0.321 in
0.625 in
0.125 in
$0.0548 - $0.0751 500 In stock
0.257 in
0.875 in
0.062 in
  • of 105
Natural Nylon 6/6 - Inside Diameter 4.9 mm | 0.194 in; Outside Diameter - 9.5 mm | 0.375 in; Thickness 0.8 mm | 0.032 in;

16FW010032

Price Range
$0.0201 - $0.0131

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.194 in
  • Outside Diameter
    0.375 in
  • Thickness
    0.032 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 - Inside Diameter 2.9 mm | 0.115 in; Outside Diameter - 6.4 mm | 0.250 in; Thickness 1.6 mm | 0.062 in;

16FW004062

Price Range
$0.016 - $0.0106

Stock Levels
20000 In stock
Attributes
  • Inside Diameter
    0.115 in
  • Outside Diameter
    0.250 in
  • Thickness
    0.062 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 - Inside Diameter 4.9 mm | 0.194 in; Outside Diameter - 9.5 mm | 0.375 in; Thickness 2.4 mm | 0.093 in;

16FW010093

Price Range
$0.0347 - $0.0228

Stock Levels
56000 In stock
Attributes
  • Inside Diameter
    0.194 in
  • Outside Diameter
    0.375 in
  • Thickness
    0.093 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 - Inside Diameter 2.9 mm | 0.115 in; Outside Diameter - 6.4 mm | 0.250 in; Thickness 0.8 mm | 0.032 in;

16FW004032

Price Range
$0.012 - $0.0079

Stock Levels
155000 In stock
Attributes
  • Inside Diameter
    0.115 in
  • Outside Diameter
    0.250 in
  • Thickness
    0.032 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 - Inside Diameter 2.3 mm | 0.090 in; Outside Diameter - 6.4 mm | 0.250 in; Thickness 0.8 mm | 0.032 in;

16FW002032

Price Range
$0.012 - $0.0079

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.090 in
  • Outside Diameter
    0.250 in
  • Thickness
    0.032 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 - Inside Diameter 6.5 mm | 0.257 in; Outside Diameter - 12.7 mm | 0.500 in; Thickness 0.8 mm | 0.032 in;

16FW250032

Price Range
$0.024 - $0.0158

Stock Levels
56000 In stock
Attributes
  • Inside Diameter
    0.257 in
  • Outside Diameter
    0.500 in
  • Thickness
    0.032 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 - Inside Diameter 2.6 mm | 0.102 in; Outside Diameter - 5.6 mm | 0.22 in; Thickness 0.8 mm | 0.031 in;

16M02556080

Price Range
$0.0183 - $0.012

Stock Levels
53000 In stock
Attributes
  • Inside Diameter
    0.106 in
  • Outside Diameter
    0.22 in
  • Thickness
    0.031 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 - Inside Diameter 3.6 mm | 0.140 in; Outside Diameter - 7.9 mm | 0.312 in; Thickness 1.6 mm | 0.062 in;

16FW006062

Price Range
$0.0203 - $0.0132

Stock Levels
86000 In stock
Attributes
  • Inside Diameter
    0.140 in
  • Outside Diameter
    0.312 in
  • Thickness
    0.062 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 - Inside Diameter 12.8 mm | 0.505 in; Outside Diameter - 19.1 mm | 0.750 in; Thickness 2.4 mm | 0.093 in;

16FW500093

Price Range
$0.0553 - $0.0362

Stock Levels
17000 In stock
Attributes
  • Inside Diameter
    0.505 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.093 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 9.5 mm | 0.375 in; Outside Diameter - 22.2 mm | 0.875 in; Thickness 3.9 mm | 0.153 in; Compatible Screw Sizes 3/8; REACHRoHS

17W08712

Price Range
$0.1746 - $0.1498

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.375 in
  • Outside Diameter
    0.875 in
  • Thickness
    0.153 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 3 mm | 0.120 in; Outside Diameter - 7.3 mm | 0.288 in; Thickness 1 mm | 0.040 in; Compatible Screw Sizes #8; REACHRoHS

17W02811B

Price Range
$0.0583 - $0.05

Stock Levels
8000 In stock
Attributes
  • Inside Diameter
    0.120 in
  • Outside Diameter
    0.288 in
  • Thickness
    0.040 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 3.3 mm | 0.130 in; Outside Diameter - 9 mm | 0.355 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes #10; REACHRoHS

17W03505B

Price Range
$0.0361 - $0.0264

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.130 in
  • Outside Diameter
    0.355 in
  • Thickness
    0.062 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 9.5 mm | 0.375 in; Outside Diameter - 12.8 mm | 0.505 in; Thickness 1.3 mm | 0.050 in; Compatible Screw Sizes #3; REACHRoHS

17W04721B

Price Range
$0.0777 - $0.0657

Stock Levels
2000 In stock
Attributes
  • Inside Diameter
    0.375 in
  • Outside Diameter
    0.505 in
  • Thickness
    0.050 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 2.6 mm | 0.104 in; Outside Diameter - 5.6 mm | 0.220 in; Thickness 0.8 mm | 0.031 in; Compatible Screw Sizes #4; REACHRoHS

17W02190B

Price Range
$0.015 - $0.0109

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.104 in
  • Outside Diameter
    0.220 in
  • Thickness
    0.031 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 4.8 mm | 0.188 in; Outside Diameter - 12.8 mm | 0.505 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes 1/4; REACHRoHS

17W05008B

Price Range
$0.0795 - $0.0681

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.188 in
  • Outside Diameter
    0.505 in
  • Thickness
    0.032 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 5 mm | 0.195 in; Outside Diameter - 11.1 mm | 0.437 in; Thickness 0.8 mm | 0.031 in; Compatible Screw Sizes 5/16; REACHRoHS

17W04373B

Price Range
$0.0347 - $0.0253

Stock Levels
53000 In stock
Attributes
  • Inside Diameter
    0.195 in
  • Outside Diameter
    0.437 in
  • Thickness
    0.031 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 6.5 mm | 0.257 in; Outside Diameter - 19.1 mm | 0.750 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 1/2; REACHRoHS

17W07530B

Price Range
$0.0575 - $0.0419

Stock Levels
27000 In stock
Attributes
  • Inside Diameter
    0.257 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.062 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 7.1 mm | 0.281 in; Outside Diameter - 12.4 mm | 0.490 in; Thickness 0.8 mm | 0.030 in; Compatible Screw Sizes 1/4; REACHRoHS

17W05003B

Price Range
$0.0954 - $0.0821

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.281 in
  • Outside Diameter
    0.490 in
  • Thickness
    0.030 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 8.2 mm | 0.321 in; Outside Diameter - 15.9 mm | 0.625 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes #3; REACHRoHS

17W06266B

Price Range
$0.0955 - $0.082

Stock Levels
29000 In stock
Attributes
  • Inside Diameter
    0.321 in
  • Outside Diameter
    0.625 in
  • Thickness
    0.125 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 6.5 mm | 0.257 in; Outside Diameter - 22.2 mm | 0.875 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 1/4; REACHRoHS

17W08762B

Price Range
$0.0751 - $0.0548

Stock Levels
500 In stock
Attributes
  • Inside Diameter
    0.257 in
  • Outside Diameter
    0.875 in
  • Thickness
    0.062 in
  • Color
    Black
  • Full Material
    Nylon 6/6