Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.
Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.0255 - $0.035 | Request the lead time here |
0.120 in
3 mm
|
0.187 in
4.7 mm
|
0.060 in
1.5 mm
|
||
| $0.0307 - $0.0422 | Request the lead time here |
0.095 in
2.4 mm
|
0.312 in
7.9 mm
|
0.062 in
1.6 mm
|
||
| $0.0238 - $0.0327 | Request the lead time here |
0.160 in
4.1 mm
|
0.250 in
6.4 mm
|
0.062 in
1.6 mm
|
||
| $0.0221 - $0.0304 | Request the lead time here |
0.147 in
3.7 mm
|
0.250 in
6.4 mm
|
0.156 in
4 mm
|
||
| $0.0333 - $0.0456 | Request the lead time here |
0.112 in
2.8 mm
|
0.206 in
5.2 mm
|
0.053 in
1.3 mm
|
||
| $0.0501 - $0.0583 | Request the lead time here |
0.120 in
3 mm
|
0.280 in
7.1 mm
|
0.030 in
0.8 mm
|
||
| $0.0304 - $0.0418 | 16000 In stock |
0.130 in
3.3 mm
|
0.285 in
7.2 mm
|
0.060 in
1.5 mm
|
||
| $0.0291 - $0.04 | 3000 In stock |
0.162 in
4.1 mm
|
0.312 in
7.9 mm
|
0.062 in
1.6 mm
|
||
| $0.0282 - $0.0387 | Request the lead time here |
0.120 in
3 mm
|
0.275 in
7 mm
|
0.062 in
1.6 mm
|
||
| $0.0255 - $0.035 | Request the lead time here |
0.138 in
3.5 mm
|
0.310 in
7.9 mm
|
0.030 in
0.8 mm
|
||
| $0.0333 - $0.0457 | Request the lead time here |
0.125 in
3.2 mm
|
0.312 in
7.9 mm
|
0.032 in
0.8 mm
|
||
| $0.0257 - $0.0352 | Request the lead time here |
0.140 in
3.6 mm
|
0.312 in
7.9 mm
|
0.020 in
0.5 mm
|
||
| $0.0436 - $0.0598 | Request the lead time here |
0.312 in
7.9 mm
|
0.500 in
12.7 mm
|
0.156 in
4 mm
|
||
| $0.0867 - $0.119 | Request the lead time here |
0.320 in
8.1 mm
|
0.500 in
12.7 mm
|
0.250 in
6.4 mm
|
||
| $0.0798 - $0.1096 | Request the lead time here |
0.272 in
6.9 mm
|
0.416 in
10.6 mm
|
0.120 in
3 mm
|
||
| $0.1035 - $0.1419 | Request the lead time here |
0.375 in
9.5 mm
|
1.000 in
25.4 mm
|
0.125 in
3.2 mm
|
||
| $0.0261 - $0.0358 | Request the lead time here |
0.200 in
5.1 mm
|
0.400 in
10.2 mm
|
0.093 in
2.4 mm
|
||
| $0.0294 - $0.0404 | Request the lead time here |
0.252 in
6.4 mm
|
0.472 in
12 mm
|
0.059 in
1.5 mm
|
||
| $0.0282 - $0.0387 | Request the lead time here |
0.156 in
4 mm
|
0.440 in
11.2 mm
|
0.032 in
0.8 mm
|
||
| $0.0232 - $0.0317 | Request the lead time here |
0.138 in
3.5 mm
|
0.505 in
12.8 mm
|
0.080 in
2 mm