Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.
Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.014 - $0.0191 | Request the lead time here |
0.091 in
2.3 mm
|
0.125 in
3.2 mm
|
0.125 in
3.2 mm
|
||
| $0.022 - $0.0301 | 3000 In stock |
0.085 in
2.2 mm
|
0.148 in
3.8 mm
|
0.062 in
1.6 mm
|
||
| $0.0134 - $0.0184 | Request the lead time here |
0.169 in
4.3 mm
|
0.257 in
6.5 mm
|
0.063 in
1.6 mm
|
||
| 17W01906 | $0.0303 - $0.0415 | 35000 In stock |
0.112 in
2.8 mm
|
0.206 in
5.2 mm
|
0.053 in
1.3 mm
|
|
| $0.0225 - $0.0307 | 5000 In stock |
0.094 in
2.4 mm
|
0.219 in
5.6 mm
|
0.100 in
2.5 mm
|
||
| $0.0167 - $0.0228 | Request the lead time here |
0.239 in
6.1 mm
|
0.344 in
8.7 mm
|
0.125 in
3.2 mm
|
||
| $0.0139 - $0.0189 | 17000 In stock |
0.142 in
3.6 mm
|
0.236 in
6 mm
|
0.045 in
1.1 mm
|
||
| $0.0154 - $0.0211 | Request the lead time here |
0.102 in
2.6 mm
|
0.236 in
6 mm
|
0.098 in
2.5 mm
|
||
| $0.0276 - $0.038 | 14000 In stock |
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
0.095 in
2.4 mm
|
||
| $0.0292 - $0.0401 | 11000 In stock |
0.115 in
2.9 mm
|
0.199 in
5.1 mm
|
0.050 in
1.3 mm
|
||
| $0.0195 - $0.0266 | Request the lead time here |
0.100 in
2.5 mm
|
0.197 in
5 mm
|
0.156 in
4 mm
|
||
| $0.0176 - $0.0242 | Request the lead time here |
0.127 in
3.2 mm
|
0.252 in
6.4 mm
|
0.115 in
2.9 mm
|
||
| $0.0242 - $0.0332 | 1000 In stock |
0.091 in
2.3 mm
|
0.187 in
4.7 mm
|
0.080 in
2 mm
|
||
| $0.0148 - $0.0202 | Request the lead time here |
0.138 in
3.5 mm
|
0.276 in
7 mm
|
0.035 in
0.9 mm
|
||
| $0.0369 - $0.0507 | 8000 In stock |
0.120 in
3 mm
|
0.281 in
7.1 mm
|
0.060 in
1.5 mm
|
||
| $0.0276 - $0.038 | 16000 In stock |
0.130 in
3.3 mm
|
0.285 in
7.2 mm
|
0.060 in
1.5 mm
|
||
| $0.0232 - $0.0318 | Request the lead time here |
0.220 in
5.6 mm
|
0.295 in
7.5 mm
|
0.127 in
3.2 mm
|
||
| $0.026 - $0.0356 | 7000 In stock |
0.189 in
4.8 mm
|
0.330 in
8.4 mm
|
0.080 in
2 mm
|
||
| $0.0139 - $0.0189 | Request the lead time here |
0.255 in
6.5 mm
|
0.335 in
8.5 mm
|
0.150 in
3.8 mm
|
||
| $0.033 - $0.0454 | 10000 In stock |
0.150 in
3.8 mm
|
0.312 in
7.9 mm
|
0.060 in
1.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue