Menu Search

Nylon Flat Washers

In stock

Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.

Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.

Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.

  • Durable, smooth finish
  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colors: Natural, Black, Clear and Light Brown.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2,083 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Thickness View
$0.0194 - $0.0265 2000 In stock
0.150 in
0.280 in
0.108 in
$0.0167 - $0.0228 32000 In stock
0.055 in
0.120 in
0.080 in
$0.0148 - $0.0202 Request the lead time here
0.116 in
0.187 in
0.109 in
$0.0139 - $0.0189 17000 In stock
0.120 in
0.187 in
0.156 in
$0.0252 - $0.0346 81000 In stock
0.147 in
0.250 in
0.125 in
$0.0341 - $0.0466 1000 In stock
0.156 in
0.250 in
0.100 in
$0.0139 - $0.0189 Request the lead time here
0.161 in
0.250 in
0.170 in
$0.0298 - $0.0407 Request the lead time here
0.150 in
0.225 in
0.090 in
$0.0224 - $0.0306 Request the lead time here
0.148 in
0.236 in
0.118 in
$0.036 - $0.0496 Request the lead time here
0.195 in
0.245 in
0.125 in
$0.0323 - $0.0443 Request the lead time here
0.150 in
0.225 in
0.045 in
$0.0302 - $0.0414 13000 In stock
0.141 in
0.234 in
0.095 in
$0.0197 - $0.0269 3000 In stock
0.113 in
0.240 in
0.040 in
$0.0156 - $0.0213 Request the lead time here
0.171 in
0.248 in
0.100 in
17W02508 $0.0265 - $0.0363 9000 In stock
0.125 in
0.250 in
0.062 in
$0.03 - $0.0411 Request the lead time here
0.143 in
0.250 in
0.082 in
$0.0785 - $0.1075 16000 In stock
0.125 in
0.250 in
0.150 in
$0.0139 - $0.0189 Request the lead time here
0.171 in
0.250 in
0.053 in
$0.0136 - $0.0186 1000 In stock
0.188 in
0.312 in
0.079 in
$0.0387 - $0.053 8000 In stock
0.150 in
0.329 in
0.060 in
  • of 105
Natural Nylon 6/6 Flat Washer - Inside Diameter 3.8 mm | 0.150 in; Outside Diameter - 7.1 mm | 0.280 in; Thickness 2.7 mm | 0.108 in; Compatible Screw Sizes #10; REACHRoHS

17W02810

Price Range
$0.0265 - $0.0194

Stock Levels
2000 In stock
Attributes
  • Inside Diameter
    0.150 in
  • Outside Diameter
    0.280 in
  • Thickness
    0.108 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 1.4 mm | 0.055 in; Outside Diameter - 3 mm | 0.120 in; Thickness 2 mm | 0.080 in; Compatible Screw Sizes 10;

17W01014

Price Range
$0.0228 - $0.0167

Stock Levels
32000 In stock
Attributes
  • Inside Diameter
    0.055 in
  • Outside Diameter
    0.120 in
  • Thickness
    0.080 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 2.9 mm | 0.116 in; Outside Diameter - 4.7 mm | 0.187 in; Thickness 2.8 mm | 0.109 in; Compatible Screw Sizes #10; REACHRoHS

17W01813

Price Range
$0.0202 - $0.0148

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.116 in
  • Outside Diameter
    0.187 in
  • Thickness
    0.109 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 3 mm | 0.120 in; Outside Diameter - 4.7 mm | 0.187 in; Thickness 4 mm | 0.156 in; Compatible Screw Sizes 10;

17W01874

Price Range
$0.0189 - $0.0139

Stock Levels
17000 In stock
Attributes
  • Inside Diameter
    0.120 in
  • Outside Diameter
    0.187 in
  • Thickness
    0.156 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 3.7 mm | 0.147 in; Outside Diameter - 6.4 mm | 0.250 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes 3/8; REACHRoHS

17W02512

Price Range
$0.0346 - $0.0252

Stock Levels
81000 In stock
Attributes
  • Inside Diameter
    0.147 in
  • Outside Diameter
    0.250 in
  • Thickness
    0.125 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 4 mm | 0.156 in; Outside Diameter - 6.4 mm | 0.250 in; Thickness 2.5 mm | 0.100 in; Compatible Screw Sizes #10; REACHRoHS

17W02517

Price Range
$0.0466 - $0.0341

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.156 in
  • Outside Diameter
    0.250 in
  • Thickness
    0.100 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 4.1 mm | 0.161 in; Outside Diameter - 12.7 mm | 0.500 in; Thickness 4.3 mm | 0.170 in; Compatible Screw Sizes #6; REACHRoHS

17W02524

Price Range
$0.0189 - $0.0139

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.161 in
  • Outside Diameter
    0.250 in
  • Thickness
    0.170 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 3.8 mm | 0.150 in; Outside Diameter - 5.7 mm | 0.225 in; Thickness 2.3 mm | 0.090 in; Compatible Screw Sizes 12;

17W02252

Price Range
$0.0407 - $0.0298

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.150 in
  • Outside Diameter
    0.225 in
  • Thickness
    0.090 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 3.8 mm | 0.148 in; Outside Diameter - 6 mm | 0.236 in; Thickness 3 mm | 0.118 in; Compatible Screw Sizes #10; REACHRoHS

17W02352

Price Range
$0.0306 - $0.0224

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.148 in
  • Outside Diameter
    0.236 in
  • Thickness
    0.118 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 5 mm | 0.195 in; Outside Diameter - 6.2 mm | 0.245 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes #4; REACHRoHS

17W02450

Price Range
$0.0496 - $0.036

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.195 in
  • Outside Diameter
    0.245 in
  • Thickness
    0.125 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 3.8 mm | 0.150 in; Outside Diameter - 5.7 mm | 0.225 in; Thickness 1.1 mm | 0.045 in; Compatible Screw Sizes 6;

17W02245

Price Range
$0.0443 - $0.0323

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.150 in
  • Outside Diameter
    0.225 in
  • Thickness
    0.045 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 3.6 mm | 0.141 in; Outside Diameter - 5.9 mm | 0.234 in; Thickness 2.4 mm | 0.095 in; Compatible Screw Sizes 5/16;

17W02349

Price Range
$0.0414 - $0.0302

Stock Levels
13000 In stock
Attributes
  • Inside Diameter
    0.141 in
  • Outside Diameter
    0.234 in
  • Thickness
    0.095 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 2.9 mm | 0.113 in; Outside Diameter - 6.1 mm | 0.240 in; Thickness 1 mm | 0.040 in; Compatible Screw Sizes 10;

17W02401

Price Range
$0.0269 - $0.0197

Stock Levels
3000 In stock
Attributes
  • Inside Diameter
    0.113 in
  • Outside Diameter
    0.240 in
  • Thickness
    0.040 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 4.3 mm | 0.171 in; Outside Diameter - 6.3 mm | 0.248 in; Thickness 2.5 mm | 0.100 in; Compatible Screw Sizes 2;

17W02460

Price Range
$0.0213 - $0.0156

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.171 in
  • Outside Diameter
    0.248 in
  • Thickness
    0.100 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 3.2 mm | 0.125 in; Outside Diameter - 6.4 mm | 0.250 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes #10; REACHRoHS

17W02508

Price Range
$0.0363 - $0.0265

Stock Levels
9000 In stock
Attributes
  • Inside Diameter
    0.125 in
  • Outside Diameter
    0.250 in
  • Thickness
    0.062 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 3.6 mm | 0.143 in; Outside Diameter - 6.4 mm | 0.250 in; Thickness 2.1 mm | 0.082 in; Compatible Screw Sizes 4;

17W02513

Price Range
$0.0411 - $0.03

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.143 in
  • Outside Diameter
    0.250 in
  • Thickness
    0.082 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 3.2 mm | 0.125 in; Outside Diameter - 6.4 mm | 0.250 in; Thickness 3.8 mm | 0.150 in; Compatible Screw Sizes #8; REACHRoHS

17W02518

Price Range
$0.1075 - $0.0785

Stock Levels
16000 In stock
Attributes
  • Inside Diameter
    0.125 in
  • Outside Diameter
    0.250 in
  • Thickness
    0.150 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 4.3 mm | 0.171 in; Outside Diameter - 6.4 mm | 0.250 in; Thickness 1.3 mm | 0.053 in; Compatible Screw Sizes 4;

17W02525

Price Range
$0.0189 - $0.0139

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.171 in
  • Outside Diameter
    0.250 in
  • Thickness
    0.053 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 4.8 mm | 0.188 in; Outside Diameter - 7.9 mm | 0.312 in; Thickness 2 mm | 0.079 in; Compatible Screw Sizes 1/4;

17W03153

Price Range
$0.0186 - $0.0136

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.188 in
  • Outside Diameter
    0.312 in
  • Thickness
    0.079 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 3.8 mm | 0.150 in; Outside Diameter - 8.4 mm | 0.329 in; Thickness 1.5 mm | 0.060 in; Compatible Screw Sizes #10; REACHRoHS

17W03280

Price Range
$0.053 - $0.0387

Stock Levels
8000 In stock
Attributes
  • Inside Diameter
    0.150 in
  • Outside Diameter
    0.329 in
  • Thickness
    0.060 in
  • Color
    Natural
  • Full Material
    Nylon 6/6