Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.
Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.0897 - $0.123 | 500 In stock |
0.781 in
19.8 mm
|
1.000 in
25.4 mm
|
0.075 in
1.9 mm
|
||
| $0.0534 - $0.0733 | Request the lead time here |
0.500 in
12.7 mm
|
0.625 in
15.9 mm
|
0.132 in
3.4 mm
|
||
| $0.058 - $0.0794 | Request the lead time here |
0.265 in
6.7 mm
|
0.620 in
15.7 mm
|
0.192 in
4.9 mm
|
||
| $0.1618 - $0.222 | Request the lead time here |
1.015 in
25.8 mm
|
1.500 in
38.1 mm
|
0.250 in
6.4 mm
|
||
| $0.0842 - $0.1156 | Request the lead time here |
0.394 in
10 mm
|
0.785 in
19.9 mm
|
0.080 in
2 mm
|
||
| $0.0529 - $0.0726 | Request the lead time here |
0.218 in
5.5 mm
|
0.625 in
15.9 mm
|
0.250 in
6.4 mm
|
||
| $0.0624 - $0.0856 | Request the lead time here |
0.642 in
16.3 mm
|
1.024 in
26 mm
|
0.060 in
1.5 mm
|
||
| $0.114 - $0.1563 | Request the lead time here |
0.728 in
18.5 mm
|
1.102 in
28 mm
|
0.039 in
1 mm
|
||
| $0.0518 - $0.0711 | Request the lead time here |
0.730 in
18.5 mm
|
0.840 in
21.3 mm
|
0.125 in
3.2 mm
|
||
| $0.0267 - $0.0364 | Request the lead time here |
0.250 in
6.4 mm
|
0.670 in
17 mm
|
0.098 in
2.5 mm
|
||
| $0.0641 - $0.0879 | Request the lead time here |
0.506 in
12.9 mm
|
0.870 in
22.1 mm
|
0.201 in
5.1 mm
|
||
| $0.0842 - $0.1156 | Request the lead time here |
0.340 in
8.6 mm
|
0.865 in
22 mm
|
0.187 in
4.7 mm
|
||
| $0.0692 - $0.0949 | Request the lead time here |
0.365 in
9.3 mm
|
1.235 in
31.4 mm
|
0.110 in
2.8 mm
|
||
| $0.0627 - $0.086 | 10000 In stock |
0.260 in
6.6 mm
|
1.250 in
31.8 mm
|
0.060 in
1.5 mm
|
||
| $0.0762 - $0.1044 | Request the lead time here |
0.525 in
13.3 mm
|
0.690 in
17.5 mm
|
0.250 in
6.4 mm
|
||
| $0.1326 - $0.1818 | Request the lead time here |
0.886 in
22.5 mm
|
1.250 in
31.8 mm
|
0.105 in
2.7 mm
|
||
| $0.0733 - $0.1005 | 500 In stock |
0.315 in
8 mm
|
0.890 in
22.6 mm
|
0.215 in
5.5 mm
|
||
| $0.0526 - $0.0721 | Request the lead time here |
0.400 in
10.2 mm
|
0.890 in
22.6 mm
|
0.063 in
1.6 mm
|
||
| $0.0412 - $0.0564 | 1500 In stock |
0.500 in
12.7 mm
|
0.900 in
22.9 mm
|
0.075 in
1.9 mm
|
||
| $0.0528 - $0.0725 | Request the lead time here |
0.440 in
11.2 mm
|
0.750 in
19.1 mm
|
0.093 in
2.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue