Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.
Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.0162 - $0.0223 | Request the lead time here |
0.222 in
5.6 mm
|
0.366 in
9.3 mm
|
0.110 in
2.8 mm
|
||
| $0.0624 - $0.0856 | Request the lead time here |
0.300 in
7.6 mm
|
0.750 in
19.1 mm
|
0.125 in
3.2 mm
|
||
| $0.0379 - $0.0519 | Request the lead time here |
0.312 in
7.9 mm
|
0.375 in
9.5 mm
|
0.125 in
3.2 mm
|
||
| $0.0873 - $0.1195 | Request the lead time here |
0.274 in
7 mm
|
0.750 in
19.1 mm
|
0.250 in
6.4 mm
|
||
| $0.1565 - $0.2147 | Request the lead time here |
0.375 in
9.5 mm
|
1.000 in
25.4 mm
|
0.312 in
7.9 mm
|
||
| $0.0506 - $0.0693 | Request the lead time here |
0.500 in
12.7 mm
|
0.775 in
19.7 mm
|
0.120 in
3 mm
|
||
| $0.0815 - $0.1115 | Request the lead time here |
0.409 in
10.4 mm
|
0.787 in
20 mm
|
0.236 in
6 mm
|
||
| $0.0354 - $0.0486 | Request the lead time here |
0.266 in
6.8 mm
|
0.406 in
10.3 mm
|
0.080 in
2 mm
|
||
| $0.019 - $0.0261 | Request the lead time here |
0.256 in
6.5 mm
|
0.400 in
10.2 mm
|
0.208 in
5.3 mm
|
||
| $0.0759 - $0.104 | Request the lead time here |
0.630 in
16 mm
|
0.812 in
20.6 mm
|
0.220 in
5.6 mm
|
||
| $0.0241 - $0.0329 | Request the lead time here |
0.275 in
7 mm
|
0.433 in
11 mm
|
0.075 in
1.9 mm
|
||
| $0.0243 - $0.0335 | Request the lead time here |
0.218 in
5.5 mm
|
0.438 in
11.1 mm
|
0.156 in
4 mm
|
||
| $0.0293 - $0.0402 | Request the lead time here |
0.156 in
4 mm
|
0.438 in
11.1 mm
|
0.062 in
1.6 mm
|
||
| $0.021 - $0.0289 | Request the lead time here |
0.187 in
4.7 mm
|
0.440 in
11.2 mm
|
0.093 in
2.4 mm
|
||
| $0.0217 - $0.0296 | Request the lead time here |
0.290 in
7.4 mm
|
0.445 in
11.3 mm
|
0.033 in
0.8 mm
|
||
| $0.0678 - $0.093 | Request the lead time here |
0.532 in
13.5 mm
|
0.875 in
22.2 mm
|
0.155 in
3.9 mm
|
||
| $0.0994 - $0.1364 | Request the lead time here |
0.165 in
4.2 mm
|
0.630 in
16 mm
|
0.118 in
3 mm
|
||
| $0.0224 - $0.0306 | Request the lead time here |
0.167 in
4.2 mm
|
0.472 in
12 mm
|
0.121 in
3.1 mm
|
||
| $0.0178 - $0.0244 | Request the lead time here |
0.182 in
4.6 mm
|
0.457 in
11.6 mm
|
0.032 in
0.8 mm
|
||
| $0.1336 - $0.1834 | Request the lead time here |
0.433 in
11 mm
|
0.656 in
16.7 mm
|
0.085 in
2.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue