Quantity | Unit price |
---|---|
250 - 4999 | $0.4733 |
5000 - 9999 | $0.426 |
10000 - 24999 | $0.3834 |
25000 + | $0.3452 |
Inside Diameter | 41.3 mm |
---|---|
Inside Diameter | 1.625 in |
Outside Diameter | 76.3 mm |
Outside Diameter | 3.005 in |
Thickness | 2.4 mm |
Thickness | 0.093 in |
Color | Black |
Finish | Smooth |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Washer Shape | Round |
Washer Type | Flat Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue