| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0584 |
| 5000 - 9999 | $0.0526 |
| 10000 - 24999 | $0.0473 |
| 25000 + | $0.0426 |
| Inside Diameter | 0.505 in |
|---|---|
| Inside Diameter | 12.8 mm |
| Outside Diameter | 15.9 mm |
| Outside Diameter | 0.625 in |
| Thickness | 0.092 in |
| Thickness | 2.3 mm |
| Color | Black |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Washer Shape | Round |
| Washer Type | Flat Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue