| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.026 |
| 5000 - 9999 | $0.0234 |
| 10000 - 24999 | $0.0211 |
| 25000 + | $0.019 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Inside Diameter | 0.200 in |
|---|---|
| Inside Diameter | 5.1 mm |
| Outside Diameter | 0.390 in |
| Outside Diameter | 9.9 mm |
| Thickness | 0.031 in |
| Thickness | 0.8 mm |
| Color | Natural |
| Finish | Smooth |
| Full Material | Nylon 6/6 |
| Material Class | Plastic |
| Material Flammability Standard | UL94 V-2 |
| Washer Shape | Round |
| Washer Type | Flat Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue