| Quantity | Unit price |
|---|
| Inside Diameter | 0.208 in |
|---|---|
| Inside Diameter | 5.3 mm |
| Outside Diameter | 0.283 in |
| Outside Diameter | 7.2 mm |
| Thickness | 1.8 mm |
| Thickness | 0.072 in |
| Color | Black |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Washer Shape | Round |
| Washer Type | Flat Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue