| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.058 |
| 5000 - 9999 | $0.0522 |
| 10000 - 24999 | $0.047 |
| 25000 + | $0.0423 |
| Inside Diameter | 3.8 mm |
|---|---|
| Inside Diameter | 0.151 in |
| Outside Diameter | 6.4 mm |
| Outside Diameter | 0.251 in |
| Thickness | 0.035 in |
| Thickness | 0.9 mm |
| Color | Black |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Washer Shape | Round |
| Washer Type | Flat Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue