| Quantity | Unit price |
|---|
| Inside Diameter | 2.3 mm |
|---|---|
| Inside Diameter | 0.091 in |
| Outside Diameter | 4 mm |
| Outside Diameter | 0.156 in |
| Thickness | 0.250 in |
| Thickness | 6.4 mm |
| Color | Black |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Washer Shape | Round |
| Washer Type | Flat Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue