Menu Search

Black PVC Flat Washer - 8.4 mm | 0.331 in; 40.0 mm | 1.575 in; Thickness 3.0 mm | 0.118 in;

Round Washer name from Nylon provides complete insulation, damping and separation between two components, such as a nut and a surface. It insulates against moisture and electricity, resists corrosion, abrasion and chemicals, making it popular in many industries.
Item code:

033080011407

500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 9999 $0.4562
10000 - 24999 $0.4328
25000 + $0.4109
Standard pack: 100

Order in multiple of 100

Total price:

$45.62

100 x $0.4562

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Color Black
Full Material Nylon 6/6
Material Class Plastic
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us